text.skipToContent text.skipToNavigation

MX2-3/8-R000

Min. Betriebsdruck   0.5 ÷ 10 bar (standard)
Reglerart   Pressure regulator
Name der Serie   MX
Bauform   Relieving (standard)
Größe   G3/8 - G1/2 - G3/4
Manometer   Without pressure gauge (with threaded port for gauges)
Anschlüsse   G3/8
Durchfluss-Richtung   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Druckregler



Mod. A B (bar) C D F G H I M N P Q R S T U Gewicht (kg) Gewicht (kg)
MX2-3/8-R004 G3/8 0 ÷ 12 70 45 M47x1,5 70 74,5 68 45 166 78 5 88 50,5 37,5 0 ÷ 13 0,6 0,6
MX2-1/2-R004 G1/2 0 ÷ 12 70 45 M47x1,5 70 74,5 68 45 166 78 5 88 50,5 37,5 0 ÷ 13 0,6 0,6
MX2-3/4-R004 G3/4 0 ÷ 12 70 45 M47x1,5 70 74,5 68 45 166 78 5 88 88 37,5 0 ÷ 13 0,6 0,6
MX3-3/4-R004 G3/4 0 ÷ 12 89,5 54 M47x1,5 75 81 76 45 206 104 5 102 57,5 44,5 0 ÷ 20 1 1
MX3-1-R004 G1 0 ÷ 12 89,5 54 M47x1,5 75 81 76 45 206 104 5 102 57,5 44,5 0 ÷ 20 1 1


We think you are in United States.
Update your location?