Non rotating spring plungers
Series NPM - NPR
These spring plungers are used in situations where significant height differences of the workpiece have to be compensated for.
Thread size M3, M5, G1/8, G1/4, plunger stroke length from 5 to 75 mm.
Thread size M3, M5, G1/8, G1/4, plunger stroke length from 5 to 75 mm.
The spring plungers are used in situations where significant height differences of the workpieces have to be compensated for.
The spring provides furthermore a gentle approach towards the workpiece without further complex controls in fully automated system, which is important when handling sensitive workpieces.
Applications:
- Handling of parts with different heights (for example curved metal sheets)
- Handling of a very fragile parts (for example glass sheets), or parts with a delicate surface
The spring provides furthermore a gentle approach towards the workpiece without further complex controls in fully automated system, which is important when handling sensitive workpieces.
Applications:
- Handling of parts with different heights (for example curved metal sheets)
- Handling of a very fragile parts (for example glass sheets), or parts with a delicate surface
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
Description | - spring plunger consisting of a high-strength steel rod - guide sleeve - lower spring - threaded fitting (internal thread for suction pads until M5, otherwise external thread) |
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
NPM | - | FM | - | 1/4 | - | 75 |
NPM |
SERIES NPM = spring plunger NPR = spring plunger - non-rotating |
FM |
THREAD VERSION FM = female/male FF = female/female |
1/4 |
THREAD M3 = M3 M5 = M5 1/8 = G1/8 1/4 = G1/4 |
75 |
COMPENSATION STROKE 05 = 5 mm 10 = 10 mm 15 = 15 mm 20 = 20 mm 25 = 25 mm 50 = 50 mm 75 = 75 mm |