NPM | - | FM | - | 1/4 | - | 75 |
NPM |
SERIES NPM = spring plunger NPR = spring plunger - non-rotating |
FM |
THREAD VERSION FM = female/male FF = female/female |
1/4 |
THREAD M3 = M3 M5 = M5 1/8 = G1/8 1/4 = G1/4 |
75 |
COMPENSATION STROKE 05 = 5 mm 10 = 10 mm 15 = 15 mm 20 = 20 mm 25 = 25 mm 50 = 50 mm 75 = 75 mm |
Mod. | G1 | G2 | G3* | H | LG1 | LG2 | LG3 | SW1 | Z |
NPM-FM-1/8-15 | G1/8 | G1/8 M | M16X1 | 80 | 8 | 6,5 | 30 | 22 | 15 |
NPM-FM-1/8-25 | G1/8 | G1/8 M | M16X1 | 93 | 8 | 6,5 | 30 | 22 | 25 |
NPM-FM-1/8-50 | G1/8 | G1/8 M | M16X1 | 124 | 8 | 6,5 | 30 | 22 | 50 |
NPM-FM-1/4-25 | G1/8 | G1/4 M | M20X1,5 | 95 | 13 | 8,5 | 40 | 24 | 25 |
NPM-FM-1/4-50 | G1/8 | G1/4 M | M20X1,5 | 124,5 | 13 | 8,5 | 40 | 24 | 50 |
NPM-FM-1/4-75 | G1/8 | G1/4 M | M20X1,5 | 154 | 13 | 8,5 | 40 | 24 | 75 |
NPR-FM-1/8-15 | G1/8 | G1/8 M | M16X1 | 80 | 8 | 6,5 | 30 | 22 | 15 |
NPR-FM-1/8-50 | G1/8 | G1/8 M | M16X1 | 124 | 8 | 6,5 | 30 | 22 | 50 |
NPR-FM-1/4-25 | G1/8 | G1/4 M | M20X1,5 | 95 | 13 | 8,5 | 40 | 24 | 25 |
NPR-FM-1/4-75 | G1/8 | G1/4 M | M20X1,5 | 154 | 13 | 8,5 | 40 | 24 | 75 |