text.skipToContent text.skipToNavigation

90M2A032A0050V

Funktion   Double-acting, front and rear cushions
Name der Serie   90
Hub   50
Sonstiges   Rod seal in FKM
Materialeigenschaften   Stainless steel AISI 316, seals in NBR
Version   Standard, magnetic
Bohrung   32
Bauform   Standard with piston rod lock nut Mod. U
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Zylinder Serie 90

+ Hub



Ø AM B BF BG E EE G KK L MM N PL RT R1 R2 SW SW1 T TG VA VD WH
32 22 30 10 16 45 G1/8 28 M10x1,25 94 12 4,5 14 M6 64 16 10 17 M5 32,5 4 20 26
40 24 35 10 16 55 G1/4 31,5 M12x1,25 105 16 5,5 16 M6 70 21 13 19 M6 38 4 22 30
50 32 40 12 16 65 G1/4 31,5 M16x1,5 106 20 8,5 21 M8 74 24 17 24 M8 46,5 4 28 37
63 32 45 12 16 80 G3/8 35 M16x1,5 121 20 8,5 22 M8 85 33 17 24 M8 56,5 4 28 37
80 40 45 15 16 95 G3/8 36 M20x1,5 128 25 8,5 23 M10 92 34 21 30 M10 72 4 34 46
100 40 55 15 16 115 G1/2 41 M20x1,5 138 25 10 26 M10 100 58 21 30 M10 89 4 38 51
125 54 60 24 20 140 G1/2 45 M27x2 160 32 12,5 30 M12 110 65 27 41 M12 110 5 50 65


We think you are in United States.
Update your location?