text.skipToContent text.skipToNavigation

90M6A032A0050

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Zylinder Serie 90

+ Hub
++ 2x Hub



Ø AM B BF BG E EE G KK L MM N PL RT R1 R2 SW SW1 T TG VD WH ZM
32 22 30 10 16 45 G1/8 28 M10x1,25 94 12 4,5 14 M6 64 16 10 17 M5 32,5 20 26 146
40 24 35 10 16 55 G1/4 31,5 M12x1,25 105 16 5,5 16 M6 70 21 13 19 M6 38 22 30 165
50 32 40 12 16 65 G1/4 31,5 M16x1,5 106 20 8,5 21 M8 74 24 17 24 M8 46,5 28 37 180
63 32 45 12 16 80 G3/8 35 M16x1,5 121 20 8,5 22 M8 85 33 17 24 M8 56,5 28 37 195
80 40 45 15 16 95 G3/8 36 M20x1,5 128 25 8,5 23 M10 92 34 21 30 M10 72 34 46 220
100 40 55 15 16 115 G1/2 41 M20x1,5 138 25 10 26 M10 100 58 21 30 M10 89 38 51 240
125 54 60 24 20 140 G1/2 45 M27x2 160 32 12,5 30 M12 110 65 27 41 M12 110 50 65 290


We think you are in United States.
Update your location?