text.skipToContent text.skipToNavigation

I-41-32

Full screen
Your configuration

Accessory combination Mod. C+L+S

+ = add the stroke



Mod. Ø E TG ØN XD + ØCD L FL I M Z° (max) Torque force
C+L+S 32 47 32,5 6,5 142 10 12,5 22 9,5 22 30 5 Nm
C+L+S 40 52 38 6,5 160 12 16 25 9 25 40 5 Nm
C+L+S 50 64 46,5 9 170 12 16 27 11 27 25 10 Nm
C+L+S 63 74 56,5 9 190 16 21 32 11 32 36 10 Nm
C+L+S 80 94 72 11 210 16 22 36 14 36 34 15 Nm
C+L+S 100 114 89 11 230 20 27 41 14 41 38 15 Nm
C+L+S 125 140 110 13 275 25 30 50 20 50 30 20 Nm


Accessory combination Mod. C+L+S

+ = add the stroke



Mod. Ø E TG ØN XD + ØCD L FL I M Z° (max) Torque force
C+L+S 32 47 32,5 6,5 142 10 12,5 22 9,5 22 30 5 Nm
C+L+S 40 52 38 6,5 160 12 16 25 9 25 40 5 Nm
C+L+S 50 64 46,5 9 170 12 16 27 11 27 25 10 Nm
C+L+S 63 74 56,5 9 190 16 21 32 11 32 36 10 Nm
C+L+S 80 94 72 11 210 16 22 36 14 36 34 15 Nm
C+L+S 100 114 89 11 230 20 27 41 14 41 38 15 Nm
C+L+S 125 140 110 13 275 25 30 50 20 50 30 20 Nm


Accessory combination Mod. C+L+S

+ = add the stroke



Mod. Ø E TG ØN XD + ØCD L FL I M Z° (max) Torque force
C+L+S 32 47 32,5 6,5 142 10 12,5 22 9,5 22 30 5 Nm
C+L+S 40 52 38 6,5 160 12 16 25 9 25 40 5 Nm
C+L+S 50 64 46,5 9 170 12 16 27 11 27 25 10 Nm
C+L+S 63 74 56,5 9 190 16 21 32 11 32 36 10 Nm
C+L+S 80 94 72 11 210 16 22 36 14 36 34 15 Nm
C+L+S 100 114 89 11 230 20 27 41 14 41 38 15 Nm
C+L+S 125 140 110 13 275 25 30 50 20 50 30 20 Nm


Accessory combination Mod. C+L+S

+ = add the stroke



Mod. Ø ØCD L FL XD + TG E I M ØN Torque force
C+L+S 50 12 16 27 170 46,5 64 11 27 9 13 Nm
C+L+S 63 16 21 32 190 56,5 74 11 32 9 13 Nm
C+L+S 80 16 22 36 210 72 94 14 36 11 19 Nm
C+L+S 100 20 27 41 230 89 114 14 41 11 22 Nm
C+L+S 125 25 30 50 275 110 140 20 50 13 26 Nm


Accessory combination Mod. C+L+S

+ = add the stroke



Mod. Ø ØCD E L FL M M1 TG XD + Z° (max)
C+L+S 32 10 47 12,5 22 M6 10,5 32,5 73 30
C+L+S 40 12 52 16 25 M6 10,5 38 77 40
C+L+S 50 12 64 16 27 M8 11,5 46,5 80 25
C+L+S 63 16 74 21 32 M8 13,5 56,5 89 36
C+L+S 80 16 93 22 36 M10 15 72 99,5 34
C+L+S 100 20 114 27 41 M10 15 89 117,5 38
C+L+S 125 30 140 30 50 M12 15 110 142 30


Accessory combination Mod. C+L+S

+ = add the stroke



Mod. Ø ØCD E L FL M M1 TG XD + Z° (max)
C+L+S 32 10 47 12,5 22 M6 10,5 32,5 73 30
C+L+S 40 12 52 16 25 M6 10,5 38 77 40
C+L+S 50 12 64 16 27 M8 11,5 46,5 80 25
C+L+S 63 16 74 21 32 M8 13,5 56,5 89 36
C+L+S 80 16 93 22 36 M10 15 72 99,5 34
C+L+S 100 20 114 27 41 M10 15 89 117,5 38
C+L+S 125 30 140 30 50 M12 15 110 142 30


Swivel combination Mod. C+L+S

+ = add the stroke



Mod. Ø E TG ØN D + XD + ØCD L FL I Z° (max)
C+L+S 160 180 140 18 180 315 30 35 55 20 25
C+L+S 200 220 175 18 180 335 30 35 60 25 20
C+L+S 250 270 220 22 200 375 40 45 70 25 33
C+L+S 320 350 270 30 220 420 40 50 80 30 30


Accessory combination Mod. C+L+S

+ = add the stroke



Mod. Ø ØCD L FL D + XD + TG E ØN I Z° (max)
C+L+S 160 30 35 55 180 315 140 175 17 20 25
C+L+S 200 30 35 60 180 335 175 215 17 25 20


Accessory combination Mod. C+L+S

+ = add the stroke



Mod. Size E TG ØN XD + ØCD L FL I M Z° (max)
C+L+S 32 46 32,5 6,5 212 10 13 22 13 22 30
C+L+S 40 52 38 6,5 246 12 16 25 16 25 40
C+L+S 50 64 46,5 9 286 12 16 27 16 27 25
C+L+S 63 74 56,5 9 324,5 16 21 32 21 32 36
C+L+S 80 93 72 11 373 16 22 36 22 36 34
C+L+S 100 112 89 11 401 20 27 41 27 41 38


Accessory combination Mod. C+L+S

*On end cap with end lock  function, use Mod. K screws  (according to DIN 7984)

+ = add the stroke



Mod. Ø E TG ØN XD + ØCD L FL I M Z° (max) Screws for END LOCK* end-cap Torque force
C+L+S 32 47 32,5 10 142 10 12,5 22 9,5 22 30 M6x25 5 Nm
C+L+S 40 52 38 12 160 12 16 25 9 25 40 M6x30 5 Nm
C+L+S 50 64 46,5 12 170 12 16 27 11 27 25 M8x25 10 Nm
C+L+S 63 74 56,5 16 190 16 21 32 11 32 36 M8x25 10 Nm
C+L+S 80 94 72 16 210 16 22 36 14 36 34 M10x30 15 Nm
C+L+S 100 114 89 20 230 20 27 41 14 41 38 M10x35 15 Nm
C+L+S 125 140 110 25 275 25 30 50 20 50 30 - 20 Nm


We think you are in United States.
Update your location?