text.skipToContent text.skipToNavigation

U-20

Full screen
Your configuration

Piston rod lock nut Mod. U



Mod. D m SW
U-20 M8x1,25 13 5


Piston rod lock nut Mod. U



Mod. D m SW
U-25-32 M10x1,25 6 17
U-40 M12x1,25 7 19
U-50-63 M16x1,5 8 24
U-80-100 M20x1,5 9 30
U-41-125 M27x2 12 41


Piston rod lock nut Mod. U



Mod. Ø D m SW
U-160-200 160-200 M36x2 14 55
U-250 250 M42x2 16 65
U-320 320 M48x2 24 75


Piston rod lock nut Mod. U



Mod. Ø SW m D
U-8-10 8-10 7 3 M4x0,7
U-12-16 12-16 10 4 M6x1
U-20 20 13 5 M8x1,25
U-25-32 25-32 17 6 M10x1,25


Piston rod lock nut Mod. U



Mod. D m SW
U-50-63 M16x1,5 8 24
U-80-100 M20x1,5 9 30
U-41-125 M27x2 12 41


Piston rod lock nut Mod. U



Mod. D m SW
U-25-32 M10x1,25 6 17
U-40 M12x1,25 7 19
U-50-63 M16x1,5 8 24
U-80-100 M20x1,5 9 30
U-41-125 M27x2 12 41


Piston rod lock nut Mod. U



Mod. D m SW
U-25-32 M10x1,25 6 17
U-40 M12x1,25 7 19
U-50-63 M16x1,5 8 24
U-80-100 M20x1,5 9 30
U-41-125 M27x2 12 41


Piston rod lock nut Mod. U



Mod. Ø D m SW
U-160-200 160-200 M36x2 14 55


Piston rod lock nut Mod. U



Mod. Ø D M SW
U-12-M5 12 M5x0,8 5 8
U-12-16 16 M6x1 4 10
U-20 20-25 M8x1,25 5 13
U-25-32 32-40 M10x1,25 6 17
U-40 50-63 M12x1,25 7 19
U-50-63 80-100 M16x1,5 8 24
U-80-100 125 M20x1,5 9 30


Piston rod lock nut Mod. U



Mod. Ø D M SW
U-12-M5 12 M5x0,8 5 8
U-12-16 16 M6x1 4 10
U-20 20-25 M8x1,25 5 13
U-25-32 32-40 M10x1,25 6 17
U-40 50-63 M12x1,25 7 19
U-50-63 80-100 M16x1,5 8 24
U-80-100 125 M20x1,5 9 30


Piston rod lock nut Mod. U

ISO 4035

Material:
zinc-plated steel

 



Mod. Ø D m SW
U-12-16 12 M6x1 4 10
U-20 16 M8x1,25 5 13
U-25-32 20-40 M10x1,25 6 17
U-40 50-63 M12x1,25 7 19
U-50-63 80 M16x1,5 8 24
U-80-100 100 M20x1,5 9 30


Piston rod lock nut Mod. U

ISO 4035

Material:
zinc-plated steel

 



Mod. Ø D m SW
U-12-16 12 M6x1 4 10
U-20 16 M8x1,25 5 13
U-25-32 20-40 M10x1,25 6 17
U-40 50-63 M12x1,25 7 19
U-50-63 80 M16x1,5 8 24
U-80-100 100 M20x1,5 9 30


Piston rod lock nut Mod. U



Mod. D m SW
U-25-32 M10x1,25 6 17
U-40 M12x1,25 7 19
U-50-63 M16x1,5 8 24
U-80-100 M20x1,5 9 30


Piston rod lock nut Mod. U



Mod. Ø D m SW
U-20 20 M8x1,25 5 13
U-25-32 20-32 M10x1,25 6 17
U-40 40-50 M12x1,25 7 19
U-50-63 63 M16x1,5 8 24


Piston rod lock nut Mod. U



Mod. Ø D m SW
U-25-32 32 M10x1,25 6 17
U-40 40 M12x1,25 7 19
U-50-63 50-63 M16x1,5 8 24


Piston rod lock nut Mod. U



Mod. Ø D m SW
U-20 20 M8x1,25 5 13
U-25-32 32 M10x1,25 6 17


We think you are in United States.
Update your location?