text.skipToContent text.skipToNavigation

952-000-P11-23

Name of Series   9
Solenoid interface and type of manual override   A531-BC2 standard bistable manual override
Actuation   Double solenoid (horizontal solenoids)
Body design   Valve body
Size   Size 2
Number of ways - function   5/2
Full screen
Your configuration

5/2-way, 5/3-way solenoid valves, bistable - ISO 1, ISO 2, ISO 3



Mod. Size ISO B L1 L2 L3 H H1 H2 Min. operating pressure Symbol
952-000-P11-23 2 51 228 138 214 33 44 59 2 EV23


We think you are in United States.
Update your location?