text.skipToContent text.skipToNavigation

52G2C25A0100

Funktion   Double-acting, cushioned, with air supply from both sides
Name der Serie   52
Hub   100
Materialeigenschaften   Anodized AL profile, NBR and PU seals, short carriage
Version   With slide bearing
Befestigungsart   Standard
Bohrung   25
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Zylinder mit Gleitführung Mod. 52G2C

+ = Hub
K = Dämpfungsschraube
jj = Bohrungen sind nur bei Ø32 vorhanden

CDSS



Mod. Ø W E L1 I L T U N C F F1 D B A H G M J J1 TG Z S R1 P V Q Q1 ØY2 Y ØX Y1 X1 Y3 C1 S1 R
52G2C25A 25 67,5 94 135 G1/8 9,5 25 30 19 30 M5 8 10,5 50 12,5 8,5 6,5 4,5 - - 36 4,5 45 75 M4 59 11 3 4 4,5 4 4,5 5,5 4 40 49 60
52G2C32A 32 77,5 106 155 G1/8 9,5 32,5 70 19 35 M5 11 10,5 50 17 8,5 6,5 4,5 M5 9 41 7,5 54 84 M5 69 11 4 4 4,5 4 7 8 4 40 58 69
52G2C40A 40 95 136 190 G1/4 11,5 38,5 55 23 55 M6 12 10,5 80 10 8,5 6,5 4,5 - - 49 7,5 64 100 M6 79 12 4 6 6,5 6 7 8 6 40 68 82
52G2C50A 50 105 148 210 G3/8 17 59 42 30 50 M8 16 10,5 94 23 8,5 6,5 4,5 - - 65 12,5 90 133 M8 113 17 5 - 6,5 6 3 3 6 40 94 115
52G2C63A 63 125 180 250 G3/8 17 68,5 60 30 60 M8 16 10,5 110 24 8,5 6,5 4,5 - - 78 14 106 150 M8 134,5 17 5 - 6,5 6 6,5 6,5 6 40 110 132


We think you are in United States.
Update your location?