text.skipToContent text.skipToNavigation

2521 1/8-1/8

Vollbid
Ihre Konfiguration

Verlängerungs-/Reduziernippel Mod. 2521



Mod. A B H L SW Gewicht [g]
2521 1/8-1/8 G1/8 G1/8 6 16 13 8


We think you are in United States.
Update your location?