text.skipToContent text.skipToNavigation

2521 1/4-3/8

Vollbid
Ihre Konfiguration

Verlängerungs-/Reduziernippel Mod. 2521



Mod. A B H L SW Gewicht [g]
2521 1/4-3/8 G1/4 G3/8 8 20,5 20 20


We think you are in United States.
Update your location?