5000
6000
8000
F7000
H8000
X6000
Zertifizierungen
1935/2004
ISO 14743
NSF 169
REACH
RoHS
Nennweite [Ømm]
1
3
4
5
6
7
8
10
12
14
15
16
Anzahl der Anschlüsse
2
Gewindetyp
G
METRIC
Metric
NPTF
R
UNF
Gewindegrößen
1/2NPTF
1/4NPTF
1/8NPTF
10/32UNF
3/8NPTF
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M12x1.25
M12x1.5
M3
M5
M6
M7
R1
R1/2
R1/4
R1/8
R3/4
R3/8
Material
Nickel plated brass
Stainless steel 316L
Technopolymer
Dichtungsmaterial
EPDM
FKM
NBR
Form
45°
Adapter
Bulkhead
Cartridge
L
L Banjo
Plug
Reducer
Stem
Straight
T
T Banjo
X
Y
Medium
Additivated waters
Air
Argon
Argon. Acqua
Argon. Acqua . Acqua potabile
Argon.Acqua
Carbon dioxide
Industrial Waters
Nitrogen
Oil
Oxygen
Water