text.skipToContent text.skipToNavigation

338-015-02

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Single solenoid, spring return
Number of ways - positions   3/2 NC
Ports   G1/8
Solenoid interface   Mech. sol. 22 x 22
Accessories
Full screen
Your configuration

3/2-way solenoid valve, G1/8, monostable - Mod. 338..., Mod 348...



Mod. Mounting Function Flow rate (Nl/min) Operating pressure (bar) Symbol
338-015-02 in-line 3/2 NC 700 2,5 ÷ 10 EV10


We think you are in United States.
Update your location?