text.skipToContent text.skipToNavigation
Series 61

Series 61

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
61 M 2 P 050 A 0200
61 SERIES
M VERSION
M = standard, magnetic L = low friction, magnetic
2 OPERATION
1 = single-acting, front spring (ø 32 ± ø 100)
2 = double-acting, front and rear cushioned
3 = double-acting, no cushion
4 = double-acting, rear cushioned
5 = double-acting, front cushioned
6 = double-acting, through-rod, front and rear cushioned
7 = single-acting, through-rod
8 = double-acting, through-rod, no cushion
PNEUMATIC SYMBOLS
CS07
CD09
CD08
CD10
CD11
CD13
CS11
CD12
P MATERIALS
P = see the GENERAL DATA table on the previous page
R = stainless steel AISI 420B tie-rods, stainless steel AISI 303 tie-rod nuts, other materials (see the previous page)
C = rolled stainless steel AISI 303 piston rod, stainless steel AISI 304 piston rod nut
U = rolled stainless steel AISI 303 piston rod, AISI 304 piston-rod nut, AISI 420B tie-rods, AISI 303 tie-rod nuts
W = rolled stainless steel AISI 304 piston rod, AISI304 piston-rod nut, AISI 420B tie-rods, AISI 303 tie-rod nuts
Z = chrome plated stainless steel AISI 420B rod, stainless steel AISI 304 rod nut, stainless steel AISI 420B tie-rods,
stainless steel AISI 303 tie-rods nuts, seals for low temperature (-40°C), brass rod scraper
Y = chrome plated stainless steel AISI 420B rod, stainless steel AISI 304 rod nut, stainless steel AISI 420B tie-rods,
stainless steel AISI 303 tie-rods nuts, seals for low temperature (-50°C), brass rod scraper
050 BORE
032 = 32 mm - 040 = 40 mm - 050 = 50 mm - 063 = 63 mm - 080 = 80 mm - 100 = 100 mm - 125 = 125 mm
A CONSTRUCTION
A = standard with rod nut - RL = cylinder with rod lock
0200 STROKE (see the table)
= standard V = FKM rod seal N = tandem (pneumatic symbol: CD8T) R = NBR rod seal
W = all FKM seals +130°C C = PU coated cylinder. Colour: Grey* L = low friction version without rod seal (rear supply only) **
( _ _ _ ) = extended piston rod _ _ _ mm G = with brass rod scraper (chrome plated stainless steel AISI 420B rod, NBR rod seal)

* Version C: available on request. For further information, please contact our technical dept.
** The possibility to order the cylinder without piston rod seal, further reduces the friction force.
All double-acting cylinders are also available in the low friction version.

Cylinders Series 61 - through-rod

The single-acting cylinders sizes ZM and L2 are increased by 25 mm.

+ = add the stroke once
++ = add the stroke twice



Ø ØMM KK ØB PL L1 AM EE WH L2 + L3 ZM ++ VD N R BG RT G TG E SW1 SW2 SW3 SW4 Cushioning stroke
32 12 M10x1.25 30 14 18 22 G1/8 26 94 5 146 5 26 13 16 M6 5 32.5 46 10 6 2 17 17
40 16 M12x1.25 35 15 21 24 G1/4 30 105 5 165 5 29 13.5 16 M6 5 38 55 13 6 2 19 20
50 20 M16x1.5 40 15 25 32 G1/4 37 106 5 180 6 29.5 16 16 M8 8 46.5 64.5 17 8 3 24 15
63 20 M16x1.5 45 21 26 32 G3/8 37 121 5 195 6 36.5 28 16 M8 8 56.5 75 17 8 3 24 17
80 25 M20x1.5 45 21 30 40 G3/8 46 128 0 220 7 36 30 19 M10 8 72 93 22 * 5 30 20
100 25 M20x1.5 55 23 35 40 G1/2 51 138 0 240 7 38.5 40 19.5 M10 8 89 110 22 * 5 30 21
125 32 M27x2 60 23.5 42 54 G1/2 65 160 6 290 8 43 50 23 M12 10.5 110 135 27 12 4 41 26
* = special key 80-62/8C (see accessories)

We think you are in United States.
Update your location?