Short-stroke cylinder
Series QPR
Note:
The cylinder's end stop must be provided externally.
The cylinder's end stop must be provided externally.
Series
Accessories
Short-stroke cyl. ser. qpr - QPR2A025A050
Short-stroke cyl. ser. qpr - QPR2A032A010
Short-stroke cyl. ser. qpr - QPR2A032A025
Qpr2a032a0040 short-stroke cylinders - QPR2A032A040
Short-stroke cyl. ser. qpr - QPR2A032A050
Short-stroke cyl. ser. qpr - QPR2A050A025
Short-stroke cyl. ser. qpr - QPR2A050A050
Short-stroke cyl. ser. qpr - QPR2A063A020
Short-stroke cylinders - QPR2A063A025
Short-stroke cylinders - QPR2A080A025
Short-stroke cyl. ser. qpr - QPR2A100A100
Trunnion (male) - L-QP-100
Trunnion (male) - L-QP-40
Trunnion (male) - L-QP-50
Trunnion (male) - L-QP-80
Cylinder brackets - B-QP-100
Cylinder brackets - B-QP-32
Foot mount - B-QP-40
Cylinder brackets - B-QP-50
Cylinder brackets - B-QP-63
Cylinder brackets - B-QP-80
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
CODING EXAMPLE
QP | 2 | A | 050 | A | 050 |
QP |
SERIES QP = standard QPR = standard non-rotating |
|
2 |
OPERATION 1 = single-acting, front spring (only QP) 2 = double-acting 3 = double-acting, through-rod |
PNEUMATIC SYMBOLS CS09 CD07 CD14 |
A |
MATERIALS A = rolled stainless steel rod - AL tube profile |
|
050 |
BORE 012 = 12 mm 016 = 16 mm 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm |
|
A |
TYPE OF MOUNTING A = standard |
|
050 | STROKE (see the table) | |
= standard V = FKM rod seal W = all FKM seals (Ø 12 excepted) |
Ø | A | B | D | E | G + | H1 | H | J | K | L | L1 | N + | N1 + | Q | R | SW | V | AA | BB | ØCC | ØDD | EE | FF | LL | MM | NN | RR | VV |
12 | 23,8 | 15,5 | 25 | 25 | 29,6 | 12,3 | 7,8 | 3,5 | 5,8 | 3 | - | 32,9 | 37,9 | M5 | 15,5 | 5 | 13,15 | 5 | 3,5 | 6,2 | 3,2 | 5,8 | M3 | 15,5 | 25 | 24 | 15,5 | 12 |
16 | 29 | 20 | 29 | 29 | 32 | 10,9 | 8,7 | 3,5 | 5,8 | 3 | - | 36,4 | 41,4 | M5 | 20 | 6 | 14,5 | 5 | 3,5 | 6,2 | 3,2 | 6,5 | M3 | 20 | 28 | 28 | 20 | - |
20 | 37 | 25,5 | 39,25 | 39,25 | 31,2 | 9,8 | 9,8 | 5,5 | 9 | 6 | - | 36 | 46 | M5 | 25,5 | 8 | 20,75 | 10 | 4,6 | 8 | 4,2 | 9 | M4 | 25,5 | 38,5 | 36 | 25,5 | 18 |
25 | 40 | 28 | 40 | 40 | 32,1 | 8 | 6,9 | 5,5 | 10 | 5,5 | - | 37,5 | 47,5 | M5 | 28 | 8 | 20 | 10 | 4,6 | 8 | 4,2 | 10 | M4 | 27 | 40 | 40 | 28 | - |
32 | 45 | 33 | 55,5 | 47 | 39,5 | 9,5 | 9,5 | M8 | 10,5 | 6 | 21 | 44 | 54 | G1\8 | 35 | 10 | 32 | 10 | 6 | 9 | 5,5 | 9 | M5 | 32 | 47 | 45 | 36 | - |
40 | 52 | 40 | 57 | 52 | 42,4 | 10,7 | 10,7 | M8 | 9 | 6 | 21 | 47,9 | 57,9 | G1\8 | 40 | 13 | 31 | 10 | 6 | 9 | 5,5 | 9 | M5 | 40 | 52 | 50 | 40 | - |
50 | 64 | 50 | 72 | 64 | 42,2 | 11,2 | 11,2 | M8 | 10,5 | 6 | 21 | 48,4 | 60,4 | G1\4 | 50 | 13 | 40 | 12 | 6,8 | 10,5 | 6,5 | 10 | M6 | 50 | 65 | 65 | 50 | - |
63 | 80 | 61 | 88 | 80 | 49,5 | 13 | 13 | M12 | 15 | 8,5 | 31,5 | 54 | 66 | G1\4 | 61 | 17 | 48 | 12 | 8,5 | 14 | 9 | 15 | M6 | 62 | 80 | 80 | 62 | - |
80 | 98 | 77 | 104 | 98 | 57,5 | 16,2 | 16,2 | M12 | 17 | 10,5 | 31,5 | 63,5 | 78,5 | G3\8 | 77 | 22 | 55 | 15 | 10 | 16,5 | 11 | 17 | M8 | 77 | 100 | 100 | 77 | - |
100 | 117 | 94 | 123,5 | 117 | 68,5 | 20,3 | 20,3 | M12 | 17 | 10,5 | 31,5 | 74,5 | 89,5 | G3\8 | 94 | 22 | 65 | 15 | 10 | 16,5 | 11 | 17 | M8 | 94 | 115 | 115 | 94 | - |
1-8/8 results