流量比例阀(标准型)
MX-PRO 系列
M8 4 芯插座引脚定义:
5 = 红色 LED 指示灯
6 = 绿色 LED 指示灯
- 引脚 1:电源正极,24V DC;
- 引脚 2:输入信号正极;
- 引脚 3:GND(电源、输入信号共线);
- 引脚 4:输出信号.
5 = 红色 LED 指示灯
6 = 绿色 LED 指示灯
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Mx系列端部法兰组件 - MX2-1/2-KK
Mx系列端部法兰组件 - MX3-1-KK
In-out flanges kit - MX2-3/4-FL
In-out flanges kit - MX2-3/8-FL
Rap.clamps+flanges kit s. mx - MX2-1/2-JJ
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
CODING EXAMPLE
MX | 2 | - | 1/2 | - | R | CV | 2 | 0 | 4 | - | LH | - | OX1 |
MX | 系列 | |
2 |
规格 2 = G1/2 |
|
1/2 |
接口 1/2 = G1/2 |
|
R |
FUNCTIONING: R = pressure regulator M = Manifold pressure regulator |
V = flow valve W = Manifold flow valve |
CV |
COMMAND: CV = electrical command 0-10 V DC (regulator only) CA = electrical command 4-20 mA (regulator only) |
XV = electrical command 0-10 V DC with external servo pilot supply XA = electrical command 4-20 mA DC with external servo pilot supply EV = electrical command 0-10 V DC with external servo pilot supply EA = electrical command 4-20 mA with external servo pilot supply |
2 |
REGULATOR SETTING RANGE: 1 = working pressure 0,15 ÷ 3 bar 2 = working pressure 0,5 ÷ 10 bar * 3 = working pressure 0,05 ÷ 1 bar 4 = working pressure 0,35 ÷ 7 bar |
VALVE SETTING RANGE: 7 = flow valve |
0 |
排气方式 0 = 带溢流口 1 = 不带溢流口 |
|
4 |
PRESSURE GAUGE: 0 = without pressure gauge, with threaded port for gauges (for OX1 version) 2 = with built-in pressure gauge 0-6 bar (regulator only) |
3 = with built-in pressure gauge 0-10 bar (regulator only) 4 = with built-in pressure gauge 0-12 bar (regulator only) |
LH |
FLOW DIRECTION: = from left to right (standard) LH = from right to left |
|
OX1 | = suitable for use with oxygen |
* For the configurations with the pressure regulation range of 10 bar in the OX1 version, the version with external servo pilot air supply is mandatory.
Further details about the assembly of a single component with fixing flanges or wall-mounting can be found in the AIR TREATMENT catalogue, section SERIES MX ASSEMBLED FRL.
型号 | 输入信号(控制信号) | 设置范围 |
MX2-1/2-VEV710 | 0-10 V DC | 0-6500 l/min (ARN) |
MX2-1/2-VEA710 | 4-20 mA | 0-6500 l/min (ARN) |
MX2-1/2-VEV710-LH | 0-10 V DC | 0-6500 l/min (ARN) |
MX2-1/2-VEA710-LH | 4-20 mA | 0-6500 l/min (ARN) |
MX2-1/2-VEV710OX1 | 0-10 V DC | 0-6500 l/min (ARN) |
MX2-1/2-VEA710OX1 | 4-20 mA | 0-6500 l/min (ARN) |
MX2-1/2-VEV710-LHOX1 | 0-10 V DC | 0-6500 l/min (ARN) |
MX2-1/2-VEA710-LHOX1 | 4-20 mA | 0-6500 l/min (ARN) |
MX2-1/2-VXV710OX1 | 0-10 V DC | 0-6500 l/min (ARN) |
MX2-1/2-VXA710OX1 | 4-20 mA | 0-6500 l/min (ARN) |
MX2-1/2-VXV710-LHOX1 | 0-10 V DC | 0-6500 l/min (ARN) |
MX2-1/2-VXA710-LHOX1 | 4-20 mA | 0-6500 l/min (ARN) |