Spot faced trunnion
型 FN
Material:
zinc-plated steel
Supplied with:
1x spot faced trunnion
4x screws
zinc-plated steel
Supplied with:
1x spot faced trunnion
4x screws
Series
Center trunnion - FN-50
Center trunnion - FN-63
End cap trunnion ser. 63 - FN-80
Center trunnion - FN-100
Center trunnion - FN-125
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
型号 | 公称直径 ø | TK | TY | US | TL | TM | TD | R | Screws for END LOCK* end-cap | Torque force | Screws for END LOCK* end-cap | Torque force |
FN-32 | 32 | 14 | 6,5 | 46 | 12 | 50 | 12 | 1 | M6 x 25 ( KR-EL-01 ) | 5 Nm | M6 x 25 ( KR-EL-01 ) | 5 Nm |
FN-40 | 40 | 19 | 9 | 59 | 16 | 63 | 16 | 1,5 | M6 x 35 ( KR-EL-03 ) | 5 Nm | M6 x 35 ( KR-EL-03 ) | 5 Nm |
FN-50 | 50 | 19 | 9 | 69 | 16 | 75 | 16 | 1,6 | M8 X 30 ( KR-EL-05 ) | 10 Nm | M8 X 30 ( KR-EL-05 ) | 10 Nm |
FN-63 | 63 | 24 | 11,5 | 84 | 20 | 90 | 20 | 1,6 | M8 x 35 ( KR-EL-05 ) | 10 Nm | M8 x 35 ( KR-EL-05 ) | 10 Nm |
FN-80 | 80 | 24 | 11,5 | 102 | 20 | 110 | 20 | 1,6 | M10 x 35 ( KR-EL-08 ) | 15 Nm | M10 x 35 ( KR-EL-08 ) | 15 Nm |
FN-100 | 100 | 29 | 14 | 125 | 25 | 132 | 25 | 1,6 | M10 x 35 ( KR-EL-08 ) | 15 Nm | M10 x 35 ( KR-EL-08 ) | 15 Nm |
FN-125 | 125 | 30 | 15 | 150 | 25 | 160 | 25 | 2 | - | 20 Nm | - | 20 Nm |
FN-6E-80 | 80 | 24 | 11,5 | 102 | 20 | 110 | 20 | 1,6 | - | - | ||
FN-6E-100 | 100 | 29 | 14 | 125 | 25 | 132 | 25 | 2 | - | - | ||
FN-3E-32 | 32 | 14 | 6,5 | 46 | 12 | 50 | 12 | 1 | - | - |
型号 | 公称直径 ø | TK | TY | XH | XL+ | US | TL | TM | ØTD | R | Torque force |
FN-32 | 32 | 14 | 6.5 | 19.5 | 126.5 | 46 | 12 | 50 | 12 | 1 | 5 Nm |
FN-40 | 40 | 19 | 9 | 21 | 144 | 59 | 16 | 63 | 16 | 1.5 | 5 Nm |
FN-50 | 50 | 19 | 9 | 28 | 152 | 69 | 16 | 75 | 16 | 1.6 | 10 Nm |
FN-63 | 63 | 24 | 11.5 | 25.5 | 169.5 | 84 | 20 | 90 | 20 | 1.6 | 10 Nm |
FN-80 | 80 | 24 | 11.5 | 34.5 | 185.5 | 102 | 20 | 110 | 20 | 1.6 | 15 Nm |
FN-100 | 100 | 29 | 14 | 37 | 203 | 125 | 25 | 132 | 25 | 2 | 15 Nm |
FN-125 | 125 | 30 | 15 | 50 | 240 | 150 | 25 | 160 | 25 | 2 | 20 Nm |
型号 | 公称直径 ø | TK | TY | WH | ØB | US | TL | TM | ØTD | R |
FN-32 | 32 | 14 | 6,5 | 7 | 30 | 46 | 12 | 50 | 12 | 1 |
FN-40 | 40 | 19 | 9 | 7 | 35 | 59 | 16 | 63 | 16 | 1,5 |
FN-50 | 50 | 19 | 9 | 8 | 40 | 69 | 16 | 75 | 16 | 1,6 |
FN-63 | 63 | 24 | 11,5 | 8 | 45 | 84 | 20 | 90 | 20 | 1,6 |
FN-80 | 80 | 24 | 11,5 | 9,5 | 45 | 102 | 20 | 110 | 20 | 1,6 |
FN-100 | 100 | 29 | 14 | 9,7 | 55 | 125 | 25 | 132 | 25 | 2 |
FN-125 | 125 | 30 | 15 | 11 | 60 | 150 | 25 | 160 | 25 | 2 |
型号 | 公称直径 ø | TK | TY | WH | ØB | US | TL | TM | ØTD | R |
FN-32 | 32 | 14 | 6,5 | 7 | 30 | 46 | 12 | 50 | 12 | 1 |
FN-40 | 40 | 19 | 9 | 7 | 35 | 59 | 16 | 63 | 16 | 1,5 |
FN-50 | 50 | 19 | 9 | 8 | 40 | 69 | 16 | 75 | 16 | 1,6 |
FN-63 | 63 | 24 | 11,5 | 8 | 45 | 84 | 20 | 90 | 20 | 1,6 |
FN-80 | 80 | 24 | 11,5 | 9,5 | 45 | 102 | 20 | 110 | 20 | 1,6 |
FN-100 | 100 | 29 | 14 | 9,7 | 55 | 125 | 25 | 132 | 25 | 2 |
FN-125 | 125 | 30 | 15 | 11 | 60 | 150 | 25 | 160 | 25 | 2 |
Front spot faced trunnion Mod. FN
Supplied with:
1x centre spot faced trunnion
4x screws*
*on end cap with END LOCK function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories “screws and locking screws Mod. KR”
型号 | 公称直径 ø | TK | TY | XH | XL+ | US | TL | TM | TD | R | Screws for END LOCK* end-cap | Torque force |
FN-32 | 32 | 14 | 6,5 | 19,5 | 126,5 | 46 | 12 | 50 | 12 | 1 | M6 x 25 (KR-EL-01) | 5 Nm |
FN-40 | 40 | 19 | 9 | 21 | 144 | 59 | 16 | 63 | 16 | 1,5 | M6 x 35 (KR-EL-03) | 5 Nm |
FN-50 | 50 | 19 | 9 | 28 | 152 | 69 | 16 | 75 | 16 | 1,6 | M8 X 30 (KR-EL-05) | 10 Nm |
FN-63 | 63 | 24 | 11,5 | 25,5 | 169,5 | 84 | 20 | 90 | 20 | 1,6 | M8 x 35 (KR-EL-05) | 10 Nm |
FN-80 | 80 | 24 | 11,5 | 34,5 | 185,5 | 102 | 20 | 110 | 20 | 1,6 | M10 x 35 (KR-EL-08) | 15 Nm |
FN-100 | 100 | 29 | 14 | 37 | 203 | 125 | 25 | 132 | 25 | 1,6 | M10 x 35 (KR-EL-08) | 15 Nm |
FN-125 | 125 | 30 | 15 | 50 | 240 | 150 | 25 | 160 | 25 | 2 | - | 20 Nm |