text.skipToContent text.skipToNavigation
型 FN

型 FN

Material:
zinc-plated steel

Supplied with:
1x spot faced trunnion
4x screws
全屏
您的配置

Spot faced trunnion Mod. FN

+ = 增加行程



型号 公称直径 ø TK TY US TL TM TD R Screws for END LOCK* end-cap Torque force Screws for END LOCK* end-cap Torque force
FN-32 32 14 6,5 46 12 50 12 1 M6 x 25 ( KR-EL-01 ) 5 Nm M6 x 25 ( KR-EL-01 ) 5 Nm
FN-40 40 19 9 59 16 63 16 1,5 M6 x 35 ( KR-EL-03 ) 5 Nm M6 x 35 ( KR-EL-03 ) 5 Nm
FN-50 50 19 9 69 16 75 16 1,6 M8 X 30 ( KR-EL-05 ) 10 Nm M8 X 30 ( KR-EL-05 ) 10 Nm
FN-63 63 24 11,5 84 20 90 20 1,6 M8 x 35 ( KR-EL-05 ) 10 Nm M8 x 35 ( KR-EL-05 ) 10 Nm
FN-80 80 24 11,5 102 20 110 20 1,6 M10 x 35 ( KR-EL-08 ) 15 Nm M10 x 35 ( KR-EL-08 ) 15 Nm
FN-100 100 29 14 125 25 132 25 1,6 M10 x 35 ( KR-EL-08 ) 15 Nm M10 x 35 ( KR-EL-08 ) 15 Nm
FN-125 125 30 15 150 25 160 25 2 - 20 Nm - 20 Nm
FN-6E-80 80 24 11,5 102 20 110 20 1,6 - -
FN-6E-100 100 29 14 125 25 132 25 2 - -
FN-3E-32 32 14 6,5 46 12 50 12 1 - -


FN... 型前部耳轴

+ = 增加行程



型号 公称直径 ø TK TY XH US TL TM TD R
FN-32 32 14 6,5 23,5 46 12 50 12 1
FN-40 40 19 9 24 59 16 63 16 1,5
FN-50 50 19 9 29 69 16 75 16 1,6
FN-63 63 24 11,5 30,5 84 20 90 20 1,6
FN-6E-80 80 24 11,5 34,5 102 20 110 20 1,6
FN-6E-100 100 29 14 37 125 25 132 25 2


Front spot faced trunnion Mod. FN

+ = add the stroke



型号 公称直径 ø TK TY XH XL+ US TL TM ØTD R Torque force
FN-32 32 14 6.5 19.5 126.5 46 12 50 12 1 5 Nm
FN-40 40 19 9 21 144 59 16 63 16 1.5 5 Nm
FN-50 50 19 9 28 152 69 16 75 16 1.6 10 Nm
FN-63 63 24 11.5 25.5 169.5 84 20 90 20 1.6 10 Nm
FN-80 80 24 11.5 34.5 185.5 102 20 110 20 1.6 15 Nm
FN-100 100 29 14 37 203 125 25 132 25 2 15 Nm
FN-125 125 30 15 50 240 150 25 160 25 2 20 Nm


Front spot faced trunnion Mod. FN

+ 1/2 = 增加 1/2 个行程



型号 公称直径 ø TK TY XH US TL TM ØTD R
FN-3E-32 32 14 6,5 20 46 12 50 12 1


Front spot faced trunnion Mod. FN



型号 公称直径 ø TK TY WH ØB US TL TM ØTD R
FN-32 32 14 6,5 7 30 46 12 50 12 1
FN-40 40 19 9 7 35 59 16 63 16 1,5
FN-50 50 19 9 8 40 69 16 75 16 1,6
FN-63 63 24 11,5 8 45 84 20 90 20 1,6
FN-80 80 24 11,5 9,5 45 102 20 110 20 1,6
FN-100 100 29 14 9,7 55 125 25 132 25 2
FN-125 125 30 15 11 60 150 25 160 25 2


Front spot faced trunnion Mod. FN



型号 公称直径 ø TK TY WH ØB US TL TM ØTD R
FN-32 32 14 6,5 7 30 46 12 50 12 1
FN-40 40 19 9 7 35 59 16 63 16 1,5
FN-50 50 19 9 8 40 69 16 75 16 1,6
FN-63 63 24 11,5 8 45 84 20 90 20 1,6
FN-80 80 24 11,5 9,5 45 102 20 110 20 1,6
FN-100 100 29 14 9,7 55 125 25 132 25 2
FN-125 125 30 15 11 60 150 25 160 25 2


Front spot faced trunnion Mod. FN

Supplied with:
1x  centre spot faced trunnion
4x  screws*

*on end cap with END LOCK   function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories “screws and locking screws Mod. KR”

+ = add the stroke



型号 公称直径 ø TK TY XH XL+ US TL TM TD R Screws for END LOCK* end-cap Torque force
FN-32 32 14 6,5 19,5 126,5 46 12 50 12 1 M6 x 25 (KR-EL-01) 5 Nm
FN-40 40 19 9 21 144 59 16 63 16 1,5 M6 x 35 (KR-EL-03) 5 Nm
FN-50 50 19 9 28 152 69 16 75 16 1,6 M8 X 30 (KR-EL-05) 10 Nm
FN-63 63 24 11,5 25,5 169,5 84 20 90 20 1,6 M8 x 35 (KR-EL-05) 10 Nm
FN-80 80 24 11,5 34,5 185,5 102 20 110 20 1,6 M10 x 35 (KR-EL-08) 15 Nm
FN-100 100 29 14 37 203 125 25 132 25 1,6 M10 x 35 (KR-EL-08) 15 Nm
FN-125 125 30 15 50 240 150 25 160 25 2 - 20 Nm


We think you are in United States.
Update your location?