Media separated solenoid valves
Serie KDV
2/2-way - Normally Closed (NC)
2/2-way - Normally Open (NO)
3/2-way - Universal (UNI)
2/2-way - Normally Open (NO)
3/2-way - Universal (UNI)
The Series KDV are solenoid valves designed to control critical media such as aggressive, high purity liquids or gases or thermosensitive fluids. These valves prevent the controlled media from interacting with the internal mechanical part of the valve. The orifices are open or closed by a separation element on which acts a mechanism moved by a solenoid actuator.
To choose the most suitable model for a specific application, check the chemical compatibility of the medium with the available materials of body and seals.
To choose the most suitable model for a specific application, check the chemical compatibility of the medium with the available materials of body and seals.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
CARACTERÍSTICAS TÉCNICAS | |
Función | 2/2 NC - 2/2 NO - 3/2 NC - 3/2 NO - 3/2 UNI |
Funcionamiento | direct acting with fluid separation membrane |
Conexiones neumáticas | flanged for subbase or manifold |
Diámetro | 0,8 ... 1,3 mm |
Flow coefficient kv (l/min) | 0,2 ... 0,4 |
Presión de trabajo | -0,95 ... 2,0 bar |
Temperatura de funcionamiento | 0 ÷ 50 °C (FKM/EPDM) / 10 ÷ 50 °C (FFKM) |
Fluido | inert or corrosive liquids and gases compatible with the materials in contact |
Tiempo de respuesta | ON ≤20 ms - OFF ≤20 ms |
Instalación | in any position |
MATERIALES EN CONTACTO CON EL FLUIDO | |
Cuerpo | PEEK |
Juntas | FKM - EPDM - FFKM |
CARACTERÍSTICAS ELECTRICAS | |
Tensión | 6 ... 24 V DC - other voltages on demand |
Tolerancia de tensión | ±5% |
Consumo de energía | 4/1 W |
Ciclo de trabajo | ED 100% |
Conexión eléctrica | connector mod. 121-8... - 300 mm flying leads |
Clase de protección | IP40 with connector |
Special versions available on request |
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
EJEMPLO DE CODIFICACIÓN
KDV | 1 | 6 | 0 | B0 | 3 | G | 1 | 8 | M |
KDV | SERIES |
1 |
BODY DESIGN 1 = flanged body for sub-base |
6 |
NUMBER OF WAYS - FUNCTION 1 = 2/2-way - NC 2 = 2/2-way - NO 6 = 3/2-way - UNI |
0 |
PNEUMATIC CONNECTION 0 = on sub-base or manifold |
B0 |
ORIFICE DIAMETER A8 = Ø 0.8 mm B0 = Ø 1.0 mm B3 = Ø 1.3 mm |
3 |
SEAL MATERIAL 3 = FKM 4 = EPDM 5 = FFKM |
G |
BODY MATERIAL G = PEEK |
1 |
ELECTRICAL CONNECTION 1 = 90° connection with protection and led B = in-line connection with protection and led F = 90° 300 mm flying leads with protection and led W = in-line 300 mm flying leads with protection and led |
8 |
VOLTAGE - POWER CONSUMPTION 6 = 6 V DC - 4/1 W 7 = 12 V DC - 4/1 W 8 = 24 V DC - 4/1 W |
M |
FIXING ACCESSORIES M = fixing screws |
OPTIONS (blank) = none |