Series
Accessories
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
MODELLBEZEICHNUNG
MD | 1 | R | T | 0 | 0 | 1/4 |
MD | SERIES |
1 |
SIZE: 1 = 42 mm |
R |
TYPE OF REGULATOR: R = pressure regulator M = Manifold pressure regulator |
T |
OPERATING PRESSURE (1 bar = 14,5 psi): 0 = 0.5 ÷ 10 bar 2 = 0.5 ÷ 2 bar 4 = 0.5 ÷ 4 bar 7 = 0.5 ÷ 7 bar T = calibrated ** B = locked ** |
0 |
DESIGN TYPE: 0 = with relieving 1 = without relieving 2 = with relieving and by-pass valve (only for R regulator) 3 = without relieving, with by-pass valve (only for R regulator) |
0 |
PRESSURE GAUGE: 0 = without pressure gauge (with 1/8 port) |
1/4 |
PORTS (IN - OUT)*: = without cartridges 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = tube Ø6 8 = tube Ø8 10 = tube Ø10 * NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated. Example: MD1-R020-1/4-10 |
** NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE PORTS ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●” INLET PRESSURE: ■ = enter the SUPPLY pressure value OUTLET PRESSURE: ● = enter the OUTLET pressure value for the LOCKED regulator or the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar Complete part number: MD1-RT00-1/4-6.3-4.5 |