text.skipToContent text.skipToNavigation
Series D1-VA

Series D1-VA

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
DC A 1 0 - 12
DC SERIES
A MANIFOLD
A = For type VA valves
1 SIZE
1 = 10,5 mm
2 = 16 mm
4 = 25 mm
0 BODY TYPE
0 = body for sub-base assembly
12 N° OF POSITIONS
2
3
4
...

16
17 (no D4)
18 (no D4)
19 (no D4)
CODING EXAMPLE MANIFOLD WITH VALVES AND FITTINGS
DC A 1 E P MBMXCVB 3BX2AB CSL R
DC SERIES
A MANIFOLD WITH VALVES
A = For type VA valve
1 SIZE/DIMENSION
1 = 10.5 mm
2 = 16 mm
4 = 25 mm
E ACTUATION
E = Electric (D1 and D2)
3 = Electric with solenoid 15 mm (D2 and D4)
C = Electric with M8 connector (D1 and D2)
P = Pneumatic
P TYPE OF MANUAL OVERRIDE
P = push button (not for "3" actuation)
R = with push and turn device
0 = without manual override (for "P" actuation)
MBMXCVB TYPE OF VALVE / SOLENOID VALVE
M = 5/2 Monostable
B = 5/2 Bistable
C = 2 x 3/2 NC
A = 2 x 3/2 NO
G = 2 x 3/2 (NC + NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L= Free position
X = Additional supply and exhaust
Y = Additional supply and exhaust with silencer

SOLENOID VALVE WITH EXTERNAL SERVO-PILOT SUPPLY
MZ = 5/2 Monostable
BZ = 5/2 Bistable
CZ = 2 x 3/2 NC
AZ = A = 2 x 3/2 NO
GZ = 2 x 3/2 (NC + NO)
VZ = 5/3 CC
KZ = 5/3 CO
NZ = 5/3 CP
3BX2AB CONNECTIONS ON VALVE POSITIONS
T = Thread
A = Ø4 (D1) Fittings 6512 4-M7-M
B = Ø6 (D1) Fittings 6512 6-M7-M
C = Ø8 (D2) Fittings S6510 8-1/4 (D2) S6510 6-1/4
D = Ø10 (D2) Fittings 6512 10-1/4-M
E = Ø12 (D4) Fittings S6510 12-3/8 (D4) S6510 10-3/8
F = Ø14 (D4) Fittings S6510 14-3/8
L = Free position
X = Threaded plate
Y = See code D1AVA-Y / D2AVA-Y / D4AVA-Y

The pneumatically operated solenoid valves with external servo-pilot supply with connections from A to F are already equipped with fittings on the pilot ports
Ø4 (D1 and D2) 6512 4 – M5
Ø6 (D4) 6512 6 – M5
CSL MANIFOLD CONNECTIONS
T = Thread (on both sides)
C = Fittings on connections 1;3;5
CS = Fittings Ø 8 - Silencer 2931 1/8 on supply + silencers on exhausts
D = Fittings Ø 10 on connections 1;3;5
DS = Fittings Ø 10 on supply + silencers on exhausts
E = Fittings Ø 12 on connections 1;3;5
ES = Fittings Ø 12 on supply + silencers on exhausts
F = Fittings Ø 14 on connections 1;3;5
FS = Fittings Ø 14 on supply + silencers on exhausts
G = Fittings Ø 16 (D4), S6510 16-1/2
GS = Fittings Ø 16 on supply + silencers on exhausts

CONNECTION SIDE
= Both
L = Fittings on the Left (right side covered)
R = Fittings on the Right (left side covered)

(D1) 6512 8-1/8-M
(D1) 6512 8-1/8-M + 2921 1/8
(D2) S6510 10-3/8
(D2) S6510 10-3/8 + 2921 3/8
(D2) S6510 12 3/8
(D2) S6510 12 3/8 + 2921 3/8
(D4) S6510 14-1/2
(D4) S6510 14-1/2 + 2921 1/2
(D4) S6510 16-1/2
(D4) S6510 16-1/2 + 2921 1/2


(D2) S6510 8-3/8
(D2) S6510 8-3/8 + 2921 3/8
(D4) S6510 10-1/2
(D4) S6510 10-1/2 + 2921 1/2
(D4) S6510 12-1/2
(D4) S6510 12-1/2 + 2921 1/2
R FIXING:

= Direct
R = Port for DIN rail (only for D1)
In case of the same consecutive codes, group them and indicate the total quantity, for example:
DCA1EP-MMMYCCVG-BBBYBAAA-CSL-R
DCA1EP-3MY2CVG-3BYB3A-CSL-R

VERSION 3, through the connector with rectifier bridge, can be used for AC applications.
(see the connectors at the end of the section)
CODING EXAMPLE
D 1 E VA - B P - BS
D SERIES
1 SIZE
1 = 10,5 mm
2 = 16 mm
4 = 25 mm
E ACTUATION
E = electric (D1 and D2)
3 = electric 15 mm (D2 and D4)
C = electric with M8 connections (D1 and D2)
P = pneumatic
VA COMPONENT
VA = Valve with threaded body
B TYPE OF SOLENOID VALVE
M = 5/2 Monostable
B = 5/2 Bistable
P = 3/2 NC
Q = 3/2 NO
C = 2 x 3/2 NC
A = 2 x 3/2 NO
G = 2 x 3/2 (NC+NO)
N = 5/3 CP
V = 5/3 CC
K = 5/3 CO
SOLENOID VALVE WITH EXTERNAL SERVO-PILOT SUPPLY
MZ = 5/2 Monostabile
BZ = 5/2 Bistabile
PZ = 3/2 NC
QZ = 3/2 NO
CZ = 2 x 3/2 NC
AZ = 2 x 3/2 NO
GZ = 2 x 3/2 (NC+NO)
NZ = 5/3 CP
VZ = 5/3 CC
KZ = 5/3 CO
P TYPE OF MANUAL OVERRIDE
P = push button (not for D4)
R = with push and turn device
0 = for P actuation
BS CONNECTIONS
T = Thread
A = Ø4 (D1) fittings 6512 4-M7-M
B = Ø6 (D1) fittings 6512 6-M7-M
Ø6 (D2) S6510 6-1/4
C = Ø8 (D2) fittings S6510 8-1/4
D = Ø10 (D4) fittings 6512 10-1/4-M
Ø10 (D4) S6510 10-3/8
E = Ø12 (D4) fittings 6510 12-3/8
F = Ø14 (D4) fittings 6510 14-3/8
AS = Ø4 (D1) fittings 6512 4-M7-M + silencers 2931 M7
BS = Ø6 (D1) fittings 6512 6-M7-M + silencers 2931 M7
Ø6 (D2) S6510 6-1/4 + 2921 1/4
CS = Ø8 (D2) fittings S6510 8-1/4-M + silencers 2921 1/4
DS = Ø10 (D2) fittings 6512 10-1/4-M + silencers 2921 1/4
Ø10 S6510 10-3/8 + 2921 3/8
ES = Ø12 (D4) fittings S6510 12-3/8 + silencers 2931 3/8
FS = Ø14 (D4) fittings S6510 14-3/8 + silencers 2931 3/8
VERSION 3, through the connector with
rectifier bridge 125-571-3, can be used for AC
applications. (see the connectors at the end of
the section)

Manifold with solenoid valves, outlets on the body - size 10,5



Mod. A B C
DCA1ER-. 55 127,2 11
DCA1CR-. 55 128,2 11


1-16/37  results
We think you are in United States.
Update your location?