Electromechanical axes
Electric axes are critical components in automation systems that facilitate precise and controlled movements in specific directions. These devices use electric motors to convert electrical energy into mechanical motion, allowing accurate control of speed, position, and acceleration. They are essential for applications requiring high repeatability and precision, such as positioning in automated production lines and handling delicate materials. Their integration with advanced software allows for simplified programming and management, enhancing operational efficiency. Moreover, electric axes offer a sustainable and energy-efficient solution compared to traditional pneumatic or hydraulic systems.
Added to Your Shopping Cart
Linear Axis
The linear axis is a fundamental element in numerous automation applications, ensuring smooth and accurate movements. Its effectiveness is enhanced by the use of high-quality modular components such as motors and drives, making it essential in fields like assembly and robotics, as well as in the packaging and automotive industries.
Electric Linear Actuator
An electric linear actuator is a mechatronic device used to convert electrical energy into linear motion. These actuators typically consist of an electric motor driving a ball screw or a belt, providing precise control of position, speed, and force. The configuration can vary based on specific application requirements, with options including different stroke lengths, load capacities, and operating speeds.
The Future of Electric Actuation
The future of electric linear actuators looks extremely promising, with innovation focused on increasing power, compactness, and sustainability. Other possibilities include integrating advanced electronic controls directly into the actuator, allowing for more precise and responsive operational management without the need for external control systems. Future developments also aim to make these actuators more robust and capable of handling heavier loads, further extending their use from industrial automation to robotics and beyond. Additionally, the growing adoption of Internet of Things (IoT) technologies should enable actuators to offer real-time monitoring and diagnostic functionalities.
Linear Modules
Linear modules are mechatronic systems designed for precision movement in automated applications. They integrate several key components. Linear guides are essential for the smooth and precise movement of the carriage along the module's axis. These guides support the load and ensure stability during movement. Modules can be driven by various mechanisms, including ball screws, toothed belts, or direct linear motors. They offer a modular structure that allows users to customise and scale their system according to specific needs, through different configurations and accessories.
Product Availability by Store Location
Hours