Guided cylinders
Guided cylinders represent an optimal solution for numerous applications in the field of automation. With a compact design and ability to provide high performance and maximum robustness, they are ideal for various industrial sectors.
Linear and Pneumatic Slides
Linear and pneumatic slides play a crucial role in automation systems. These components ensure smooth and precise movement, essential in many industrial applications. Pneumatic slides, in particular, offer an efficient solution for the rapid and controlled transfer of materials or components. Their ability to operate in confined spaces without compromising strength and precision makes them indispensable in many assembly and production lines. In conclusion, pneumatic slides represent a fundamental evolution in the field of industrial automation. With their compactness, efficiency, and versatility, they are destined to play an increasingly important role in optimising production processes across various industrial sectors.
Technical Features
Guided cylinders are specific pneumatic components, recognised for their sophisticated design and suitability to withstand heavy loads. They are characterised by their compact size, an essential quality in environments where space is limited, a common situation in many modern industrial processes. These cylinders offer stable and precise motion control, necessary in various industrial contexts such as assembly, bottling, and diagnostic equipment. They feature a high load capacity, crucial for handling heavier loads, while ensuring high precision and thrust, essential for controlled and precise movements in automated systems. Their design often includes features that allow for high levels of stability and specific mounting configurations, further making them versatile for a wide range of pneumatic applications.
Guided Actuators: Versatility and Reliability
Guided actuators are extremely versatile devices that combine the functions of a cylinder and a guide in a single solution. These actuators are perfect for applications requiring controlled movements with high precision, offering excellent reliability even under stress.
Guided Cylinders
A guided cylinder is a type of pneumatic actuator designed to provide linear movement with additional precision and stability. These cylinders are equipped with guides, typically sliding, roller, or ball guides, which help stabilize the cylinder during its movement, preventing unwanted rotations and oscillations. They are ideal for applications requiring precise alignment or for moving loads with high lateral force. Guided cylinders offer greater resistance to torsional forces compared to standard compact cylinders, thus increasing their reliability and durability under demanding load conditions. Their robust construction makes them suitable for applications in industrial sectors such as automation, assembly, and manufacturing, where precise positioning of components is required. Additionally, guided cylinders can be configured with various types of guides and supports, depending on the specific needs of each application.
Product Availability by Store Location
Hours