Rapid push-on fittings
Push-on quick fittings are essential in pneumatic automation as they enable the secure and fast connection of tubes and hoses, optimising production processes.
Push-on vs. Push-in Fittings: Key Features
The fundamental difference between push-in and push-on fittings lies in the connection method and the presence or absence of a seal. Push-in fittings allow tubes and hoses to be connected simply by pushing them into the fitting, which is ideal for pneumatic systems requiring quick and secure connection and disconnection. A soft seal prevents leaks. Push-on fittings, on the other hand, allow the tube or hose to be connected by pushing it over a specially designed barb and then tightening a ring. The seal is mechanical. They are particularly suitable for environments with vibrations or extreme temperature conditions.
Advantages of Camozzi Automation Push-on Quick Fittings
With over 60 years’ experience in the processing and production of this product family, Camozzi Automation provides a wide selection of quick fittings using high-quality advanced materials. They feature a compact design, great versatility, and a wide variety of models and threads.
Product Availability by Store Location
Hours