text.skipToContent text.skipToNavigation
Mod. DC-32

Mod. DC-32

Material:
Aluminium

Supplied with:
1x flange
2x hex head screws
2x cylindrical head screws
2x centering rings*

*Only from Ø50 to Ø125
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Opposed cylinder coupler Mod. DC-32

+ = add the stroke
 



Mod. Ø ZA + H
DC-32-20 20 36,8 13
DC-32-25 25 38,8 13
DC-32-32 32 44 15
DC-32-40 40 45 15
DC-32-50 50 45 15
DC-32-63 63 49 15
DC-32-80 80 54 17
DC-32-100 100 66,8 19,5
DC-32-125 125 81 19,5


Opposed cylinder coupler Mod. DC-32

+ = add the stroke
 



Mod. Ø ZA + H
DC-32-20 20 36,8 13
DC-32-25 25 38,8 13
DC-32-32 32 44 15
DC-32-40 40 45 15
DC-32-50 50 45 15
DC-32-63 63 49 15
DC-32-80 80 54 17
DC-32-100 100 66,8 19,5
DC-32-125 125 81 19,5


Opposed cylinder coupler Mod. DC-32

+ = add the stroke
 



Mod. Ø ZA + H
DC-32-20 20 36,8 13
DC-32-25 25 38,8 13
DC-32-32 32 44 15
DC-32-40 40 45 15
DC-32-50 50 45 15
DC-32-63 63 49 15
DC-32-80 80 54 17
DC-32-100 100 66,8 19,5
DC-32-125 125 81 19,5


We think you are in United States.
Update your location?