text.skipToContent text.skipToNavigation
Mod. GM6X

Mod. GM6X

Material: PVC
The cable is not included in the sensor package.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Cables for FS



Mod. L = length cable
GM6X-2 2 m
GM6X-5 5 m


Cables for FS



Mod. L = length cable
GM6X-2 2 m
GM6X-5 5 m


We think you are in United States.
Update your location?