Proximity switches
Series CSN
Reed switch
The electrical proximity switch Mod. CSN 2032-0 consists of a Reed switch complete with an electronic protection circuit and a red LED indicator.
The resin inside the casing ensures high protection and insulation.
It is designed so that it can be fixed directly on the tie-rod by means of two screws which assure the position longitudinal to the cylinder axle; and with a third screw for the anti-rotation positioning. The three terminals are indicated by the numbers 1, 2 and 3 and enable the following connections to be made (see the scheme).
The resin inside the casing ensures high protection and insulation.
It is designed so that it can be fixed directly on the tie-rod by means of two screws which assure the position longitudinal to the cylinder axle; and with a third screw for the anti-rotation positioning. The three terminals are indicated by the numbers 1, 2 and 3 and enable the following connections to be made (see the scheme).
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | CSN 2032-0 |
Voltage | from 12 to 220V AC and DC |
Protection | IP54 / IP65 with connector DIN 43650 |
Material | glass-reinforced PA |
Mounting | bracket for tie rod ø 6 ÷ ø 10 |
Signalling | integrated red LED |
Electrical connection | DIN 43650 connector, Mod. 122-800 |
Max current | 1.5 A |
Max load | 20 W DC - 30 VA AC |
Actuating time | ≤ 2 ms |
Actuating tolerance | ± 1mm |
Operating temperature | - 25°C ÷ + 75°C |
Type of contact | NO (normally open) |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support