text.skipToContent text.skipToNavigation
Mod. AM

Mod. AM

Supplied with:
1x housing
1x flexible coupling
4x nuts
4x motor connection screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Kit for axial connection Mod. AM



Mod. Size Motor Protection ØC ØDM TF MxD PF F LS XW Nominal torque [Nm](A) Max torque [Nm](A) J[kgmm2] Weight [g] η
AM-3E-20-0017 20 MTS-17-... IP40 22 5 31 Ø3,5x14,5 5 42 24 53 5 10 0,85 127 0,78
AM-3E-32-0023 32 MTS-23-... IP40 38,1 6,35 47,14 M4x15 9 56,4 20 49 5 10 0,85 152 0,78
AM-3E-32-0024 32 MTS-24-... IP40 38,1 8 47,14 M4x15 9 56,4 20 49 5 10 0,85 152 0,78
AM-3E-32-0100 32 MTB-010-... IP40 30 8 31,8 M3x9 5 41,5 25 54 5 10 0,85 144 0,78
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@ camozzi.com

Kit for axial connection Mod. AM



Mod. Size Protection ØC ØDM TF MxD PF F LS XW Nominal torque [Nm](A) Max torque [Nm](A) J[kgmm2] Weight [g] η
AM-3E-20-0017 20 IP40 22 5 31 Ø3,5x14,5 5 42 24 53 5 10 0,85 127 0,78
AM-3E-32-0023 32 IP40 38,1 6,35 47,14 M4x15 9 56,4 20 49 5 10 0,85 152 0,78
AM-3E-32-0024 32 IP40 38,1 8 47,14 M4x15 9 56,4 20 49 5 10 0,85 152 0,78
AM-3E-32-0100 32 IP40 30 8 31,8 M3x9 5 41,5 25 54 5 10 0,85 144 0,78
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@ camozzi.com

We think you are in United States.
Update your location?