text.skipToContent text.skipToNavigation
Mod. PM

Mod. PM

Supplied with:
1x front cover
1x rear cover
2x pulleys
2x locking sets
1x plate for pulley
1x toothed belt
3x nuts
4x rear cover screws
2-4x cover fixing screws
4x cylinder fixing screws
4x motor fixing screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Kit for axial connection Mod. AM



Mod. Size Motor Protection A B C F F1 TG G1 G2 ØDC ØM LS LT TF MxD J[kgmm2] Weight [g] η
PM-3E-20-0017 20 MTS-17-... IP40 83,5 17,5 45 35 42,5 22 26 29 22 5 20 25 32 M3x4,5 3,96 218 0,62
PM-3E-32-0023 32 MTS-23-... IP40 116,5 21 67,5 42 56,5 32,5 28 31 38,1 6,35 19 26,5 47,14 M4x6 5,84 390 0,62
PM-3E-32-0024 32 MTS-24-... IP40 116,5 21 67,5 42 56,5 32,5 28 31 38,1 8 19 26,5 47,14 M4x6 5,84 390 0,62
PM-3E-32-0100 32 MTB-010-... IP40 87 21 45 42 42 32,5 28 31 30 8 19 26,5 31,82 M3x6 5,82 245 0,62


Kit for parallel connection Mod. PM



Mod. Size Protection A B C F F1 TG G1 G2 ØDC ØM LS LT TF MxD J[kgmm2] Weight [g] η
PM-3E-20-0017 20 IP40 83,5 17,5 45 35 42,5 22 26 29 22 5 20 25 32 M3x4,5 3,96 218 0,62
PM-3E-32-0023 32 IP40 116,5 21 67,5 42 56,5 32,5 28 31 38,1 6,35 19 26,5 47,14 M4x6 5,84 390 0,62
PM-3E-32-0024 32 IP40 116,5 21 67,5 42 56,5 32,5 28 31 38,1 8 19 26,5 47,14 M4x6 5,84 390 0,62
PM-3E-32-0100 32 IP40 87 21 45 42 42 32,5 28 31 30 8 19 26,5 31,82 M3x6 5,82 245 0,62


We think you are in United States.
Update your location?