text.skipToContent text.skipToNavigation
Series MX SAFEMAX

Series MX SAFEMAX

The solenoid valve is supplied complete with sensor and coil
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE SINGLE VALVE
MX 2 1/2 V 16 2 0 A B KK LH
MX SERIES
2 SIZE

1/2 PORT
1/2 = G1/2
V COMPONENT
V = 3/2-way valve
16 CONSTRUCTION
16 = internal servo-pilot
17 = external servo-pilot
2 CHANNEL
2 = single
0 ACCESSORIES
0 = without silencer
1 = with silencer
A SENSOR
A = UL sensor, 2 mt cable
B = UL sensor, 5 mt cable
C = ATEX sensor, 2 mt cable

D = ATEX sensor, 5 mt cable
E = CE sensor M8 connector, 300 mm cable
B VERSION
A = Atex
B = UL
C = CE



sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC
KK MOUNTING
= without mounting accessories
HH = side quick clamps and flanges

JJ= side wall clamps and flanges
KK = side wall brackets and flanges
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left
CODING EXAMPLE DOUBLE VALVE
MX 2 1/2 V 16 4 0 A B KK LH
MX SERIES
2 SIZE
1/2 PORT
1/2 = G1/2
V COMPONENT
V = 3/2-way valve
16 CONSTRUCTION
16 = internal servo-pilot
17 = external servo-pilot
4 CHANNEL
4 = double
0 ACCESSORIES
0 = without silencer
1 = with silencer
A SENSOR
A = UL sensor, 2 mt cable
B = UL sensor, 5 mt cable
C = ATEX sensor, 2 mt cable
D = ATEX sensor, 5 mt cable
E = CE sensor M8 connector, 300 mm cable
B VERSION
A = Atex
B = UL
C = CE
Sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC
KK MOUNTING
= without mounting accessories
Z = central wall clamp
Y= central wall bracket
HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to lef

Series MX SAFEMAX single valve - dimensions

*connection available only with external pilot version



Mod. L (mm) B (mm)
MX2-1/2-V162... 175 63
MX2-1/2-V172... 180,5 69


We think you are in United States.
Update your location?