Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
CODING EXAMPLE
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | 3/8 | V | 01 | LH |
MX | SERIES |
2 |
SIZE: 2 = G3/8 - G1/2 - G3/4 3 = G3/4 - G1 |
3/8 |
PORT: 3/8 = G3/8 1/2 = G1/2 3/4 = G3/4 1 = G1 |
V | 3/2-WAY VALVE |
01 |
DESIGN TYPE: 01 = lockable manual control 16 = electro-pneumatic control 17 = servo-pilot control 36 = pneumatic control |
LH |
FLOW DIRECTION: = from left to right (standard) LH = from right to left |
Mod. | A | B | C | G | I | N | O | P | R | S | SW | T | X | Weight (kg) |
MX2-3/8-V17 | G3/8 | G1/2 | 70 | 34,5 | 68 | 171 | 13 | 70 | 88 | 63,5 | 34 | 37,5 | M5 | 0.5 |
MX2-1/2-V17 | G1/2 | G1/2 | 70 | 34,5 | 68 | 171 | 13 | 70 | 88 | 63,5 | 34 | 37,5 | M5 | 0.5 |
MX2-3/4-V17 | G3/4 | G1/2 | 70 | 34,5 | 68 | 171 | 13 | 70 | 88 | 63,5 | 34 | 37,5 | M5 | 0.5 |
MX3-3/4-V17 | G3/4 | G3/4 | 89,5 | 48 | 76 | 180,5 | 37 | 41,5 | 102 | 94,5 | 34 | 44,5 | M5 | 0.9 |
MX3-1-V17 | G1 | G3/4 | 89,5 | 48 | 76 | 180,5 | 37 | 41,5 | 102 | 94,5 | 34 | 44,5 | M5 | 0.9 |