Pressure regulators
Series N
Ports G1/8, G1/4
Series N pressure regulators are available with G1/4 and G1/8 ports.
Their design incorporates a self relieving diaphragm so as to allow decremental adjustments.
Their design incorporates a self relieving diaphragm so as to allow decremental adjustments.
Series
Accessories
Press. regulator ser. n - N1204-R00
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | diaphragm type |
Materials | brass, technopolymer, NBR |
Ports | G1/8 - G1/4 |
Weight | Kg 0.316 |
Pressure gauge ports | G1/8 |
Mounting | in - line or console (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 10 bar(standard), 0.5 ÷ 2 bar; 0.5 ÷ 4 bar e 0.5 ÷ 7 bar |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Secondary pressure (relieving) | with relieving (standard) without relieving |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
N | 12 | 04 | R | T | 0 |
N | SERIES |
12 |
SIZE: 12 |
04 |
PORTS: 08 = G1/8 04 = G1/4 |
R | R = REGULATOR |
T |
OPERATING PRESSURE: 0 = 0.5 ÷ 10 bar (standard) 1 = 0.5 ÷ 4 bar 2 = 0.5 ÷ 2 bar 7 = 0.5 ÷ 7 bar T = calibrated * B = locked * |
0 |
DESIGN TYPE: 0 = self-relieving 1 = non-relieving |
* NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE DESIGN TYPE ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●” INLET PRESSURE: ■ = enter the SUPPLY pressure value OUTLET PRESSURE: ● = enter the OUTLET pressure value for the LOCKED regulator or the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar Complete part number: N1204-RT0-6.3-4.5 |