text.skipToContent text.skipToNavigation
Series SWCN

Series SWCN

1 = brown (+)
2 = white (OUT 2)
3 = blue (-)
4 = black (OUT 1)
Analog output = orange
Series
Accessories
1 Products found
Full screen
Your configuration
Coding example
SWCN V01 P3 2
SWCN SERIES
V01 SET PRESSURE RANGE
V01 = from -1 bar to 1 bar
P10 = from 0 bar to 10 bar
P3 TYPE OF ELECTRIC CONNECTION:
P3 = 2 PNP outputs + 1 analog output 1 - 5 V DC (this version is available with 5-pole cable only)
P4 = 2 PNP outputs
P6 = 2 PNP outputs + 1 analog output 4-20 mA (this version is available with 5-pole cable only)
2 ELECTRIC CONNECTION
2 = cable of 2 meters
M = M8 4 pin connector

Vacuum/Pressure switch



Mod.
SWCN-V01-P3-2
SWCN-V01-P4-2
SWCN-V01-P4-M
SWCN-P10-P3-2
SWCN-P10-P4-2
SWCN-P10-P4-M


We think you are in United States.
Update your location?