text.skipToContent text.skipToNavigation
Series 2000

Series 2000

F.M.F. Tee
Full screen
Your configuration

Fittings Mod. 2060



Mod. A B E H M SW Weight [g]
2060 1/8-1/8 R1/8 G1/8 11,5 8,5 19 12 22
2060 1/4-1/4 R1/4 G1/4 15 11 23 13 38
2060 3/8-3/8 R3/8 G3/8 15 11,5 25 16 49
2060 1/2-1/2 R1/2 G1/2 17,5 14 31,5 20 89


We think you are in United States.
Update your location?