text.skipToContent text.skipToNavigation
Series 9000

Series 9000

A = rod position for tyre inflation
B = rod position for tank filling through air intake for tyre inflation

2 = energy supply
3 = drain
11, 12 = energy flow

Flow 2 ÷ 11 bar at 6 bar ΔP 1: 1620 l/min

Flow 2 ÷ 12 bar at 6 bar with no interruption: 400 l/min

Safety pressure: 10 bar
Q = 100 l/min; 8 bar Q = 0 l/min
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Tyre inflator valve Mod. V604



Mod. C D D1 d E F G H h L M N SW SW1 SW2 Weight (g) Package (pcs)
V604 M22x1,5R 8,2 M22x1,5 M16x1,5 M22x1,5 26 27 30 12 11 94,4 29 42,5 24 27 27 253 2


We think you are in United States.
Update your location?