text.skipToContent text.skipToNavigation
Series OX1

Series OX1

Cartridge

S* = for both metallic and
synthetic seat
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6700-OX1



Mod. A B C D DE F G H H2 (+0,1/0) J K L P min (Kg) P max (Kg) S (+0,01/-0,04) Weight [g]
6700 4-OX1 4 3.5 0.5x45° 8.8 14 8.6 9 11 3.3 15° 0.5 14.5 200 360 8.75 4
6700 6-OX1 6 4 0.5x45° 12 17 11.8 12.2 12 3.8 15° 0.5 16.5 160 570 11.95 8


We think you are in United States.
Update your location?