text.skipToContent text.skipToNavigation

Series X2000

BSPT Male Run Tee
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. X2070 Series X2000



Mod. d D E F h (min) H L M SW
X2070 1/8-1/8 G1/8 R1/8 18,5 13 7 7,5 36,5 18 12
X2070 1/4-1/4 G1/4 R1/4 24,5 16,5 9 11 47,5 23 12
X2070 3/8-3/8 G3/8 R3/8 27 20 12 12 53 26 15
X2070 1/2-1/2 G1/2 R1/2 32 25 15 14 62 30 20


We think you are in United States.
Update your location?