text.skipToContent text.skipToNavigation
Series H8000

Series H8000

Tube external diameters: 4, 6, 8, 10, 12 mm
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2)
Series H8000 fittings are designed to be used in particularly dirty and dusty working environments. The patented system with double tightening on the tube guarantees a highly reliable connection and avoids any risk of leakage.

The special shape of the collar prevents the entry of impurities inside the fitting, guaranteeing performance over time, retention of the tube and easy connection and release.

Series H8000 fittings have a brass body, FKM seals for high temperatures (EPDM and NBR seals are also available) and can be used with pressures between -0.9 and 60 bar.
Series
  • 1(current)
  • 2
  • 3
41 Products found
  • 1(current)
  • 2
  • 3

Diameters ø 4, 6, 8, 10, 12 mm
Threads Gas cylindrical ISO-228 (BSP)
Temperature With FKM seals (standard): -15°C ÷ 200°C (dry air)
With EPDM (upon request): -40°C ÷ 110°C
With NBR seals (upon request): -20°C ÷ 80°C
Tube to connect Polyamide (PA) 6 - 11 - 12, Polyurethane (PU), Polyethylene (PE), hytrel Polyester, PTFE and metal tubing (properly shaped)
Medium All fluids compatible with the fitting materials requiring a leak-tight seal, e.g. water. For other fluids, please contact our technicians.
Materials body: nickel-plated brass
Gripper: nickel-plated brass
Seals: FKM (EPDM and NBR upon request)
Working pressure -0.9 bar ÷ 60 bar
The Series H8000 fittings can withstand a maximum pressure of 60 bar. However, the tube used might affect or limit the operating pressure considerably.

Fitting with connecting tube

Full screen
Your configuration
We think you are in United States.
Update your location?