Self-centering parallel grippers with double ball bearing guide
Series CGPS
Single and double acting, magnetic, self-centering
Bores: Ø 10, 16, 20, 25, 32 mm
Bores: Ø 10, 16, 20, 25, 32 mm
Thanks to the use of a high performing and precise force transmission system and to the double ball bearing guide, the Series CGPS grippers are able to provide high gripping forces while guaranteeing a very high repeatability and robustness (resistance to external static and dynamic loads).
The wide range of sizes available allows you to find the best solution for any handling need. The grippers can be supplied with bushes and centering plugs (tolerance H8) which, once positioned on the body and/or on the jaws, are able to guarantee, during maintenance, a high interchangeability of the gripper and of the extensions.
The wide range of sizes available allows you to find the best solution for any handling need. The grippers can be supplied with bushes and centering plugs (tolerance H8) which, once positioned on the body and/or on the jaws, are able to guarantee, during maintenance, a high interchangeability of the gripper and of the extensions.
Series
Accessories
Gripper - CGPS-F-16
Gripper - CGPS-F-20
Gripper - CGPS-F-20-NC
Gripper - CGPS-F-20-NO
Gripper - CGPS-F-25
Gripper - CGPS-F-25-NO
Gripper - CGPS-F-32
Gripper - CGPS-L-10
Gripper - CGPS-L-10-NC
Gripper - CGPS-L-10-NO
Gripper - CGPS-L-16
Gripper - CGPS-L-16-NC
Magnetic proximity switch - CSD-D-334
Magnetic proximity switch - CSD-D-334-5
Magnetic proximity switch - CSD-D-364
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Self-centering parallel gripper with double ball bearing guide |
Operation | Single acting (NO, NC), double acting |
Bores | Ø 10, 16, 20, 25, 32 mm |
Force transmission | Lever |
Air connections | M3-M5 (M3 for size 10 only) |
Working pressure | 2 ÷ 8 bar (double acting), 4 ÷ 8 bar (single acting) |
Working temperature | 5°C ÷ 60°C (standard); 5°C ÷ 150°C (high temperature version) |
Store temperature | -10°C ÷ 80°C |
Maximum use frequency | 3 Hz |
Repeatability | 0.02 mm |
Interchangeability | 0.1 mm |
Medium | Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Compatibility | ROHS Directive |
Certifications | ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80°C) |
Materials | PTFE, Silicone and Copper free |
Suitable magnetic proximity switches | Series CSD |
NOTE: Pressurize the pneumatic system gradually in order to avoid uncontrolled movements
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
CGPS | - | L | - | 16 | - | NO | - | W | EX |
CGPS | SERIES | |
L |
DESIGN TYPE L = Long finger F = Flat finger |
|
16 |
BORES 10 = ø 10 mm 16 = ø 16 mm 20 = ø 20 mm 25 = ø 25 mm 32 = ø 32 mm |
|
NO |
FUNCTIONING = double acting NO = single acting, normally open NC = single acting, normally closed |
PNEUMATIC SYMBOLS PNZ1 PNZ3 PNZ2 |
W |
VERSION = standard W = high temperatures (150°C) non magnetic |
|
EX | Add EX to order the certified ATEX version |