text.skipToContent text.skipToNavigation

C-41-50

Full screen
Your configuration

Rear female trunnion Mod. C

+ = add the stroke 



Mod. Ø CD L FL XD MR E CB UB Screws for END LOCK* end-cap Torque force
C-41-50 50 12 16 27 170 12 64 32 60 M8 x 25 ( KR-EL-04 ) 10 Nm


Rear female trunnion Mod. C

+ = add the stroke



Mod. Ø ØCD L FL XD + MR E CB UB
C-3E-32 32 10 13 22 212 10 46 26 45


Rear female trunnion Mod. C



Mod. Ø CD L FL XD MR E CB UB Torque force
C-41-50 50 12 16 27 170 12 64 32 60 13 Nm
C-H-41-63 63 16 21 32 190 16 74 40 70 13 Nm
C-H-41-80 80 16 22 36 210 16 94 50 90 19 Nm
C-H-41-100 100 20 27 41 230 20 114 60 110 22 Nm
C-H-41-125 125 25 30 50 275 25 32,5 70 130 26 Nm


Rear female trunnion Mod. C



Mod. Ø ØCD E CB UB L FL MR XD+
C-41-32 32 10 47 26 46,5 12,5 22 10 73
C-41-40 40 12 52 28 52 16 25 12 77
C-41-50 50 12 64 32 60 16 27 12 80
C-H-41-63 63 16 74 40 70 21 32 16 89
C-H-41-80 80 16 94 50 90 22 36 16 99,5
C-H-41-100 100 20 114 60 110 27 41 20 117,5
C-H-32-125 125 25 140 70 130 30 50 25 142


Rear female trunnion Mod. C



Mod. Ø ØCD E CB UB L FL MR XD+
C-41-32 32 10 47 26 46,5 12,5 22 10 73
C-41-40 40 12 52 28 52 16 25 12 77
C-41-50 50 12 64 32 60 16 27 12 80
C-H-41-63 63 16 74 40 70 21 32 16 89
C-H-41-80 80 16 94 50 90 22 36 16 99,5
C-H-41-100 100 20 114 60 110 27 41 20 117,5
C-H-32-125 125 25 140 70 130 30 50 25 142


Rear female trunnion Mod. C



Mod. Ø CD L FL XD+ MR E CB UB Torque force
C-41-32 32 10 12,5 22 142 10 47 26 46,5 5 Nm
C-41-40 40 12 16 25 160 12 52 28 52 5 Nm
C-41-50 50 12 16 27 170 12 64 32 60 10 Nm
C-H-41-63 63 16 21 32 190 16 74 40 70 10 Nm
C-H-41-80 80 16 22 36 210 16 94 50 90 15 Nm
C-H-41-100 100 20 27 41 230 20 114 60 110 15 Nm
C-H-41-125 125 25 30 50 275 25 140 70 130 20 Nm


Rear female trunnion Mod. C

Supplied with:
1x female trunnion
4x screws* 

*on end cap with END LOCK   function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories “screws and locking screws Mod. KR”

+ = add the stroke



Mod. Ø CD L FL XD+ MR E CB UB Screws for END LOCK* end-cap Torque force
C-41-32 32 10 12.5 22 142 10 47 26 46.5 M6 x 25 (KR-EL-01) 5 Nm
C-41-40 40 12 16 25 160 12 52 28 52 M6 x 30 (KR-EL-02) 5 Nm
C-41-50 50 12 16 27 170 12 64 32 60 M8 x 25 (KR-EL-04) 10 Nm
C-H-41-63 63 16 21 32 190 16 74 40 70 M8 x 25 (KR-EL-04) 10 Nm
C-H-41-80 80 16 22 36 210 16 93 50 90 M10 x 30 (KR-EL-07) 15 Nm
C-H-41-100 100 20 27 41 230 20 114 60 110 M10 x 35 (KR-EL-08) 15 Nm
C-H-41-125 125 25 30 50 275 25 140 70 130 - 20 Nm


Rear female trunnion Mod. C

+ = add the stroke 



Mod. Ø CD L FL XD+ MR E CB UB Torque force
C-41-32 32 10 12.5 22 142 10 47 26 46.5 5 Nm
C-41-40 40 12 16 25 160 12 52 28 52 5 Nm
C-41-50 50 12 16 27 170 12 64 32 60 10 Nm


Rear female trunnion Mod. C



Mod. Size ØCD L FL XD+ MR E CB UB
C-41-32 32 10 13 22 212 10 46 26 45
C-41-40 40 12 16 25 246 12 52 28 52
C-41-50 50 12 16 27 286 12 64 32 60


We think you are in United States.
Update your location?