text.skipToContent text.skipToNavigation

458-011-22

Type of manual override   Bistable, standard
Name of Series   4
Actuation   Double solenoid (horizontal solenoids)
Ports   G1/8
Number of ways - function   5/2
Solenoid interface   Mech. sol. 22 x 22
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

5/2-way solenoid valves, G1/8, bistable - Mod 458-011...

EV23



Mod. Function Flow rate Qn (Nl/min) Operating pressure (bar)
458-011-22 5/2 650 2 ÷ 10


We think you are in United States.
Update your location?