text.skipToContent text.skipToNavigation

MC104-M00

Min operating pressure [Bar]   0.5 ÷ 10 bar (standard)
Name of Series   MC
Construction   Self-relieving (standard)
Size   G1/4
Pressure gauge   Without pressure gauge (standard)
Function   MANIFOLD REGULATOR
Ports   G1/4
Accessories
Full screen
Your configuration

Manifold pressure regulators Series MC



Mod. A B C F G I L M N R S U V
MC104-M00 94 55 39 28 28 28 30x1,5 45 45 3 0 ÷ 6 G1/4 G1/8


We think you are in United States.
Update your location?