text.skipToContent text.skipToNavigation

ZS-200N

Full screen
Your configuration

90° Swivel combination Mod. ZS*

+ = add the stroke



Mod. Ø TE TR ØAB AH C G ØCD UL XD + G3*
ZS-200N 200 122 90 18 135 25 130 30 162 335 60


90° Swivel combination Mod. ZS*

+ = add the stroke



Mod. Ø TE TR ØAB AH C G ØCD UL XD + G3*
ZS-160N 160 118 88 14 115 20 126 30 156 315 53
ZS-200N 200 122 90 18 135 25 130 30 162 335 60


90° Swivel combination Mod. ZS

Supplied with:
1x aluminium swivel combination 45° 

+ = add the stroke



Mod. Ø TE TR ØAB AH C G ØCD UL XD + G3*
ZS-160N 160 118 88 14 115 20 126 30 156 315 53
ZS-200N 200 122 90 18 135 25 130 30 162 335 60


We think you are in United States.
Update your location?