text.skipToContent text.skipToNavigation
Series 130

Series 130

PWM control device, with current control system for directly operated proportional valves
Series 130 electronic control device allows to pilot any proportional valve with a maximun current of 1 A.
It turns a standard inlet signal (0-10V or 4-20 mA) into a PWM signal to obtain at the solenoid outlet a current which is proportional to the inlet signal.

A control system of the provided current allows to compensate variations due to heating of the solenoid or to the variation of the supply voltage. It is possible to adjust the maximum and minimum current provided to the solenoid. The outlet signal can have a ramp progress that is adjustable between 0 and 5 s. The device has a firmware dedicated to the proportional valve to pilot in order to guarantee the best performance.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Material of container Polycarbonate
Electrical connections screw
Environmental temperature 0 ÷ 50°C
Mounting in any position
Power supply 6 V ÷ 24 V DC (± 10%)
Consumption 0.4 W (without valve)
Analogical input 0 ÷ 10 V
4 ÷ 20 mA
Input impedence >30 Kohm with inlet under voltage
<200 ohm with inlet under current
Output PWM 120 Hz ÷ 11.7 KHz (fixed, according to the valve chosen)
Maximum current (valve) 1 A
Protection Polarity inversion, short circuit of the outlet
External diameter of cable jacket 5 ÷ 7.5 mm with seal only
4 ÷ 6 mm with reducer and seal
Conductor section 26 ÷ 16 AWG / 0,13 ÷ 1,5 mm2
Maximum length supply/signal cable 10 m
Maximum length valve cable 5 m
IP protection class according to EN 60529 IP 54
Ramp function Adjustable time from 0 to 5 s
Regulation min. current (Offset) 0% ÷ 40% F.S.
Regulation maximum current 50% ÷ 100% F.S.
Full screen
Your configuration
CODING EXAMPLE
130 - 2 2 2
130 SERIES
2 VOLTAGE
2 = 24 V DC (max power 24 W)
3 = 12 V DC (max power 12 W)
4 = 6 V DC (max power 6 W)
5 = 11 V DC (max power 11 W)
2 POWER
1 = 3 W
2 = 6.5 W
3 = 3.2 W
4 = 4.3 W
5 = 10 W
6 = 4.2 W
7 = 2.5 W
2 PWM FREQUENCY
2 = 500 Hz
3 = 1 KHz
NOTE: it is possible to realize configurations with voltage, power and PWM frequency values that are not yet foreseen in the coding example.
For further information we suggest you to contact our technical department.

Series 130 electronic control device

NOTE: it is possible to realize configurations with voltage, power and PWM frequency values that are not shown in the table below.



Mod. Matching valve family Valve voltage (Output) Adjusted power Adjusted frequency
130-222 Series AP - size 22 mm 24 V DC 6,5 W 500 Hz
130-322 Series AP - size 22 mm 12 V DC 6,5 W 500 Hz
130-252 Series AP - size 22 mm 24 V DC 10 W 500 Hz
130-352 Series AP - size 22 mm 12 V DC 10 W 500 Hz
130-213 Series AP - size 16 mm 24 V DC 3 W 1000 Hz
130-313 Series AP - size 16 mm 12 V DC 3 W 1000 Hz
130-433 Series CP - size 16 mm 6 V DC 3,2 W 1000 Hz
130-533 Series CP - size 16 mm 11 V DC 3,2 W 1000 Hz
130-233 Series CP - size 16 mm 24 V DC 3,2 W 1000 Hz
130-442 Series CP - size 20 mm 6 V DC 4,3 W 500 Hz
130-342 Series CP - size 20 mm 12 V DC 4,3 W 500 Hz
130-242 Series CP - size 20 mm 24 V DC 4,3 W 500 Hz
130-463 Series CP pressure compensated - size 20 mm 6 V 4,2 W 1000 Hz
130-363 Series CP pressure compensated - size 20 mm 12 V 4,2 W 1000 Hz
130-263 Series CP pressure compensated - size 20 mm 24 V 4,2 W 1000 Hz
130-473 Series CP pressure compensated - size 16 mm 6 V 2,5 W 1000 Hz
130-373 Series CP pressure compensated - size 16 mm 12 V 2,5 W 1000 Hz
130-273 Series CP pressure compensated - size 16 mm 24 V 2,5 W 1000 Hz
For further information we suggest you to contact our technical department.

We think you are in United States.
Update your location?