text.skipToContent text.skipToNavigation
Series VEB

Series VEB

Basic ejectors with no moving parts, based on the Venturi principle.
Version "L" for porosive workpieces.
Version "H" for high vacuum value.
Series VEB basic ejectors are universal ejectors suitable for several industrial applications.
They are available in two versions:
- Version "L" for porosive workpieces
- Version "H" for high vacuum value (85%)

Applications:
- Industrial robotics in most sectors
- Wood industry
- Packaging industry
- Food industry
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description - body in anodized Aluminium
- internal nozzle in brass
- silencer in technopolymer
Full screen
Your configuration
Coding example
VEB - 05 H
VEB SERIES
VEB = vacuum ejector
05 NOZZLE DIAMETER
05 = 0,5 mm
07 = 0,7 mm
10 = 1 mm
15 = 1,5 mm
20 = 2 mm
25 = 2,5 mm
30 = 3 mm
H SUCTION TYPE
H = high vacuum
L = high suction rate

Ejectors VEB 05...30



Mod. B D G1 G2 G3* H L L1 SW1
VEB-05H 10 7 M5 M5 M5 20 32 50 8
VEB-07H 16 16 G1/8 G1/8 G1/8 26 40 74 14
VEB-10H 16 16 G1/8 G1/8 G1/8 26 45 79 14
VEB-15H 22 21 G1/4 G1/4 G1/4 38 60 101,5 17
VEB-20H 26 25 G1/4 G1/4 G3/8 38 75 125,5 17
VEB-20L 26 25 G1/4 G1/4 G3/8 38 75 125,5 17
VEB-25H 32 30 G3/8 G1/2 G1/2 50 100 161,5 22
VEB-25L 32 30 G3/8 G1/2 G1/2 50 100 161,5 22
VEB-30H 42 40 G3/8 G1/2 G3/4 50 110 194,5 22
VEB-30L 42 40 G3/8 G1/2 G3/4 50 110 194,5 22


We think you are in United States.
Update your location?