Basic ejectors
Series VEBL
Basic ejectors in technopolymer without moving parts, based on the Venturi principle.
Different sizes available, with internal nozzle from 0,5 to 2,5 mm and with suction rate from 8 to 207 l/min.
Different sizes available, with internal nozzle from 0,5 to 2,5 mm and with suction rate from 8 to 207 l/min.
Series VEBL basic ejectors are universal ejectors made in technopolymer suitable for several industrial applications such as:
- Industrial robotics in most sectors
- Wood industry
- Packaging industry
- Food industry
- Industrial robotics in most sectors
- Wood industry
- Packaging industry
- Food industry
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Description | Basic ejector |
Materials | - body in technopolymer - silencier in technopolymer - internal nozzle in brass |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
VEBL | - | 10H | - | T2 |
VEBL |
SERIES VEBL = vacuum ejector |
10H |
NOZZLE DIAMETER 05H = 0,5 mm 07H = 0,7 mm 10H = 1 mm 15H = 1,5 mm 20H = 2 mm 25H = 2,5 mm |
T2 |
TYPE OF CONNECTION (ON SUPPLY SIDE) T1 = plier - tube Ø4 T2 = plier - tube Ø6 T3 = plier - tube Ø8 |
Mod. | B | D1 | D2 | D | H | H1 | H2 | L | L1 | L2 | L3 |
VEBL-05H-T1 | 10 | 4 | 4 | 9 | 26 | 28 | 12 | 45 | 71 | 18 | 2 |
VEBL-07H-T1 | 10 | 4 | 4 | 9 | 26 | 28 | 12 | 45 | 71 | 18 | 2 |
VEBL-10H-T2 | 15 | 6 | 8 | 14 | 34 | 40 | 14 | 51,5 | 97 | 22 | 5,5 |
VEBL-15H-T2 | 15 | 6 | 8 | 14 | 34 | 40 | 14 | 51,5 | 97 | 22 | 5,5 |
VEBL-20H-T3 | 20 | 8 | 10 | 20 | 39 | 45,5 | 17 | 86,5 | 168 | 24,5 | 5,5 |
VEBL-25H-T3 | 20 | 8 | 10 | 20 | 39 | 45,5 | 17 | 86,5 | 168 | 24,5 | 5,5 |