Circuit selector
Mod. SCS
Ports: G1/8
The circuit selector Mod. SCS - 668-06 enables two signals coming alternately from two different points to be channelled towards the same point.
Series
Automatic valve - SCS-668-06
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Valve group | Automatic valves |
Construction | Poppet-type |
Materials | AL body brass bush Delrin poppet NBR seals |
Mounting | In any position |
Ports | G1/8 |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Medium | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support