text.skipToContent text.skipToNavigation
Series 2931

Series 2931

Full screen
Your configuration

Silencers Series 2931



Mod. A D H I L SW Max. oper. pressure Flow rate (Nl/min) Noise db (A)
2931 M5 M5 7,7 4 8 16,5 7 10 450 69
2931 M7 M7 9 5 8,5 20 8 10 1130 76
2931 1/8 G1/8 13 4,5 13 21 12 10 1927 88
2931 1/4 G1/4 16,2 6 16,5 27 15 10 3200 86
2931 3/8 G3/8 20 7 23 35,5 19 10 4560 81
2931 1/2 G1/2 24,5 8 28 42 23 10 6800 87
2931 3/4 G3/4 32 9 37 54 30 10 9600 84
2931 1 G1 38,5 11 47 67 36 10 10800 86


Silencers Series 2931

SIL1



Mod. A D H I L SW Max. oper. pressure Flow rate (NI/min) Noise db (A)
2931 1/4 G1/4 16.2 6 16.5 27 15 10 3200 86
2931 3/8 G3/8 20 7 23 35.5 19 10 4560 81
2931 1/2 G1/2 24.5 8 28 42 23 10 6800 87


We think you are in United States.
Update your location?