text.skipToContent text.skipToNavigation
Series MD

Series MD

Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Versions: single, combined with other functions, Manifold
Thanks to the flexibility given by the connection inserts, the regulator can be adjusted within a treatment group so that the regulation knob is in the front or lower position. Once the regulation is locked, it is possible to insert as many security locks through the 4 holes.
The by-pass valve allows the fast exhaust of the air introduced.
The different springs enable a more accurate adjustment of the pressure.

The Series MD offers multi-sector solutions that ensure saving in terms of installation time, space and costs.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
Series
Accessories
3 Products found
Regulator ser. md - MD1-R000
Series MD
Regulator ser. md - MD1-R000-1/4
Series MD
Regulator - MD1-R000-3/8
Series MD
Construction modular, compact wiht pre-formed diaphragm
Materials see TABLE OF MATERIALS on the following page
Ports with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Fixing in-line;
wall-mounting by means of through holes in the body or with a support bracket;
panel mounting
Operating temperature -5°C ÷ 50°C up to 16 bar
Inlet pressure 0 ÷ 16 bar
Outlet pressure 0.5 ÷ 2 bar 0.5 ÷ 4 bar
0.5 ÷ 7 bar 0.5 ÷ 10 bar
Overpressure exhaust with relieving
without relieving
Nominal flow see FLOW DIAGRAMS on the following pages
Fluid compressed air
Full screen
Your configuration
CODING EXAMPLE
MD 1 R T 0 0 1/4
MD SERIES
1 SIZE:
1 = 42 mm
R TYPE OF REGULATOR:
R = pressure regulator
M = Manifold pressure regulator
T OPERATING PRESSURE (1 bar = 14,5 psi):
0 = 0.5 ÷ 10 bar
2 = 0.5 ÷ 2 bar
4 = 0.5 ÷ 4 bar
7 = 0.5 ÷ 7 bar
T = calibrated **
B = locked **
0 DESIGN TYPE:
0 = with relieving
1 = without relieving
2 = with relieving and by-pass valve (only for R regulator)
3 = without relieving, with by-pass valve (only for R regulator)
0 PRESSURE GAUGE:
0 = without pressure gauge (with 1/8 port)
1/4 PORTS (IN - OUT)*:
= without cartridges
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10
* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-R020-1/4-10
** NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE PORTS ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●”

INLET PRESSURE:
■ = enter the SUPPLY pressure value

OUTLET PRESSURE:
● = enter the OUTLET pressure value for the LOCKED regulator or
the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator

Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar
Complete part number: MD1-RT00-1/4-6.3-4.5
We think you are in United States.
Update your location?