text.skipToContent text.skipToNavigation

D43VA-MZR-T

Type de commande manuelle   With push and turn device
Nom de la Série   D
Composant   Valve with threaded body
Actionnement   Electric 15mm
Type d'électrovanne   5/2 monostable,  Solenoid valve with external servo-pilot supply
Taille   25
Raccordements   Thread

5/2-way solenoid valve, monostable - size 25

Voir connecteurs à la fin de cette section



Mod. Raccordement Pilotage Pilot supply pressure (bar) P. Service (bar) Débit (Nl/min) Symbole
D43VA-MZR-T G3/8 M5 2,5 ÷ 10 -0,9 ÷ 10 2000 EV22


We think you are in United States.
Update your location?